SBOS886E November 2017 – August 2021 OPA2375 , OPA375
PRODUCTION DATA
The OPAx375 family features 10-MHz bandwidth and 4.75-V/µs slew rate with 890 µA (OPA375), 990 µA (OPA2375/4375) of supply current per channel, providing good AC performance at low-power consumption. DC applications are well served with a low input noise voltage of 3.5 nV/√ Hz (OPA2375/4375), 3.7 nV/√ Hz (OPA375) at 10 kHz, low input bias current, and a typical input offset voltage of 0.15 mV.