6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage |
|
7 |
V |
| Signal input pins |
Voltage(2) |
Common-mode |
(V–) – 0.5 |
(V+) + 0.5 |
V |
| Differential |
|
(V+) – (V–) + 0.2 |
V |
| Current(2) |
–10 |
10 |
mA |
| Output short-circuit(3) |
Continuous |
| TA |
Operating temperature |
–55 |
150 |
°C |
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins are diode-clamped to the power-supply rails. Current limit input signals that can swing more than 0.5 V beyond the supply rails to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.
6.2 ESD Ratings
over operating free-air temperature range (unless otherwise noted).
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±4000 |
V |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) |
±1500 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted).
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage |
1.8 |
5.5 |
V |
|
Specified temperature |
–40 |
125 |
°C |
6.4 Thermal Information: OPA316
| THERMAL METRIC(1) |
OPA316 |
UNIT |
| DBV (SOT23) |
DCK (SC70) |
| 5 PINS |
5 PINS |
| RθJA |
Junction-to-ambient thermal resistance(2) |
221.7 |
263.3 |
°C/W |
| RθJC(top) |
Junction-to-case(top) thermal resistance(3) |
144.7 |
75.5 |
°C/W |
| RθJB |
Junction-to-board thermal resistance(4) |
49.7 |
51 |
°C/W |
| ψJT |
Junction-to-top characterization parameter(5) |
26.1 |
1 |
°C/W |
| ψJB |
Junction-to-board characterization parameter(6) |
49 |
50.3 |
°C/W |
| RθJC(bot) |
Junction-to-case(bottom) thermal resistance(7) |
N/A |
N/A |
°C/W |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
6.5 Thermal Information: OPA2316
| THERMAL METRIC(1) |
OPA2316 |
UNIT |
| D (SO) |
DGK (MSOP) |
DRG (DFN) |
| 8 PINS |
8 PINS |
8 PINS |
| RθJA |
Junction-to-ambient thermal resistance(2) |
127.2 |
186.6 |
56.3 |
°C/W |
| RθJC(top) |
Junction-to-case(top) thermal resistance(3) |
71.6 |
78.8 |
72.2 |
°C/W |
| RθJB |
Junction-to-board thermal resistance(4) |
68.2 |
107.9 |
31 |
°C/W |
| ψJT |
Junction-to-top characterization parameter(5) |
22 |
15.5 |
2.3 |
°C/W |
| ψJB |
Junction-to-board characterization parameter(6) |
67.6 |
106.3 |
21.2 |
°C/W |
| RθJC(bot) |
Junction-to-case(bottom) thermal resistance(7) |
N/A |
N/A |
10.9 |
°C/W |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
6.6 Thermal Information: OPA2316S
| THERMAL METRIC(1) |
OPA2316S |
UNIT |
| DGS (MSOP) |
QFN (RUG) |
| 10 PINS |
10 PINS |
| RθJA |
Junction-to-ambient thermal resistance(2) |
189.6 |
158 |
°C/W |
| RθJC(top) |
Junction-to-case(top) thermal resistance(3) |
73.9 |
52 |
°C/W |
| RθJB |
Junction-to-board thermal resistance(4) |
110.7 |
88 |
°C/W |
| ψJT |
Junction-to-top characterization parameter(5) |
13.4 |
1 |
°C/W |
| ψJB |
Junction-to-board characterization parameter(6) |
109.1 |
87 |
°C/W |
| RθJC(bot) |
Junction-to-case(bottom) thermal resistance(7) |
N/A |
N/A |
°C/W |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
6.7 Thermal Information: OPA4316
| THERMAL METRIC(1) |
OPA4316 |
UNIT |
| PW (TSSOP) |
D (SOIC) |
| 14 PINS |
14 PINS |
| RθJA |
Junction-to-ambient thermal resistance(2) |
117.2 |
87.0 |
°C/W |
| RθJC(top) |
Junction-to-case(top) thermal resistance(3) |
46.2 |
44.4 |
°C/W |
| RθJB |
Junction-to-board thermal resistance(4) |
58.9 |
41.7 |
°C/W |
| ψJT |
Junction-to-top characterization parameter(5) |
4.9 |
11.6 |
°C/W |
| ψJB |
Junction-to-board characterization parameter(6) |
58.3 |
41.4 |
°C/W |
| RθJC(bot) |
Junction-to-case(bottom) thermal resistance(7) |
N/A |
N/A |
°C/W |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
6.8 Electrical Characteristics
VS (total supply voltage) = (V+) – (V–) = 1.8 V to 5.5 V.
at TA = 25°C, RL = 10 kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2, unless otherwise noted.
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| OFFSET VOLTAGE |
| VOS |
Input offset voltage |
VS = 5 V |
|
±0.5 |
±2.5 |
mV |
| VS = 5 V, TA = –40°C to 125°C |
|
|
±3.5 |
mV |
| dVOS/dT |
Drift |
VS = 5 V, TA = –40°C to 125°C |
|
±2 |
±10 |
μV/°C |
| PSRR |
vs power supply |
VS = 1.8 V – 5.5 V, VCM = (V–) |
|
±30 |
±150 |
µV/V |
| VS = 1.8 V – 5.5 V, VCM = (V–), TA = –40°C to 125°C |
|
|
±250 |
µV/V |
|
Channel separation, dc |
At dc |
|
10 |
|
µV/V |
| INPUT VOLTAGE RANGE |
| VCM |
Common-mode voltage |
VS = 1.8 V to 2.5 V |
(V–) – 0.2 |
|
(V+) |
V |
| VS = 2.5 V to 5.5 V |
(V–) – 0.2 |
|
(V+) + 0.2 |
V |
| CMRR |
Common-mode rejection ratio |
VS = 1.8 V, (V–) – 0.2 V < VCM < (V+) – 1.4 V, TA= –40°C to 125°C |
70 |
86 |
|
dB |
VS = 5.5 V, (V–) – 0.2 V < VCM < (V+) – 1.4 V, TA= –40°C to 125°C |
76 |
90 |
|
dB |
VS = 1.8 V, VCM = –0.2 V to 1.8 V, TA= –40°C to 125°C |
57 |
72 |
|
dB |
VS = 5.5 V, VCM = –0.2 V to 5.7 V, TA= –40°C to 125°C |
65 |
80 |
|
dB |
| INPUT BIAS CURRENT |
| IB |
Input bias current |
|
|
±5 |
±15 |
pA |
| TA= –40°C to 125°C |
|
|
±15 |
nA |
| IOS |
Input offset current |
|
|
±2 |
±15 |
pA |
| TA= –40°C to 125°C |
|
|
±8 |
nA |
| NOISE |
| En |
Input voltage noise (peak-to-peak) |
VS = 5 V, f = 0.1 Hz to 10 Hz |
|
3 |
|
μVPP |
| en |
Input voltage noise density |
VS = 5 V, f = 1 kHz |
|
11 |
|
nV/√Hz |
| in |
Input current noise density |
f = 1 kHz |
|
1.3 |
|
fA/√Hz |
| INPUT IMPEDANCE |
| ZID |
Differential |
|
|
2 || 2 |
|
1016Ω || pF |
| ZIC |
Common-mode |
|
|
2 || 4 |
|
1011Ω || pF |
| OPEN-LOOP GAIN |
| AOL |
Open-loop voltage gain |
VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ |
94 |
100 |
|
dB |
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ |
104 |
110 |
|
dB |
VS = 1.8 V, (V–) + 0.1 V < VO < (V+) – 0.1 V, RL = 2 kΩ |
90 |
96 |
|
dB |
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ |
100 |
106 |
|
dB |
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ, TA= –40°C to 125°C |
86 |
|
|
dB |
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ, TA= –40°C to 125°C |
84 |
|
|
dB |
| FREQUENCY RESPONSE |
| GBP |
Gain bandwidth product |
VS = 5 V, G = +1 |
|
10 |
|
MHz |
| φm |
Phase margin |
VS = 5 V, G = +1 |
|
60 |
|
Degrees |
| SR |
Slew rate |
VS = 5 V, G = +1 |
|
6 |
|
V/μs |
| tS |
Settling time |
To 0.1%, VS = 5 V, 2-V step , G = +1, CL = 100 pF |
|
1 |
|
μs |
| To 0.01%, VS = 5 V, 2-V step , G = +1, CL = 100 pF |
|
1.66 |
|
μs |
| tOR |
Overload recovery time |
VS = 5 V, VIN × gain = VS |
|
0.3 |
|
μs |
| THD + N |
Total harmonic distortion + noise(1) |
VS = 5 V, VO = 0.5 VRMS, G = +1, f = 1 kHz |
|
0.0008% |
|
|
| OUTPUT |
| VO |
Voltage output swing from supply rails |
VS = 1.8 V, RL = 10 kΩ, TA= –40°C to 125°C |
|
|
15 |
mV |
| VS = 5.5 V, RL = 10 kΩ, TA= –40°C to 125°C |
|
|
30 |
mV |
| VS = 1.8 V, RL = 2 kΩ, TA= –40°C to 125°C |
|
|
60 |
mV |
| VS = 5.5 V, RL = 2 kΩ, TA= –40°C to 125°C |
|
|
120 |
mV |
| ISC |
Short-circuit current |
VS = 5 V |
|
±50 |
|
mA |
| ZO |
Open-loop output impedance |
VS = 5 V, f = 10 MHz |
|
250 |
|
Ω |
| POWER SUPPLY |
| VS |
Specified voltage |
|
1.8 |
|
5.5 |
V |
| IQ |
Quiescent current per amplifier |
VS = 5 V, IO = 0 mA, TA= –40°C to 125°C |
|
400 |
500 |
µA |
|
Power-on time |
VS = 0 V to 5.5 V |
|
200 |
|
µs |
| SHUTDOWN (VS = 1.8 V to 5.5 V)(2) |
| IQSD |
Quiescent current, per device |
All amplifiers disabled, SHDN = VS– |
|
0.01 |
1 |
µA |
| One amplifier disabled (OPA2316S) |
|
345 |
|
µA |
| VIH |
High voltage (enabled) |
Amplifier enabled |
(V+) – 0.5 |
|
|
V |
| VIL |
Low voltage (disabled) |
Amplifier disabled |
|
|
(V–) + 0.2 |
V |
| tON |
Amplifier enable time(3) |
Full shutdown, G = 1, VOUT = 0.9 × VS / 2(4) |
|
13 |
|
µs |
| Partial shutdown, G = 1, VOUT = 0.9 × VS / 2(4) |
|
10 |
|
µs |
| tOFF |
Amplifier disable time(3) |
G = 1, VOUT = 0.1 × VS / 2 |
|
5 |
|
µs |
|
SHDN pin input bias current (per pin) |
VIH = 5 V |
|
3.5 |
|
pA |
| VIL = 0 V |
|
2.5 |
|
pA |
| TEMPERATURE |
|
Specified temperature |
|
–40 |
|
125 |
°C |
| TA |
Operating temperature |
|
–55 |
|
150 |
°C |
| Tstg |
Storage temperature |
|
–65 |
|
150 |
°C |
(1) Third-order filter; bandwidth = 80 kHz at –3 dB.
(2) Ensured by design and characterization; not production tested.
(3) Enable time (tON) and disable time (tOFF) are defined as the time interval between the 50% point of the signal applied to the SHDN pin and the point at which the output voltage reaches the 10% (disable) or 90% (enable) level.
(4) Full shutdown refers to the dual OPA2316S having both channels A and B disabled (SHDN_A = SHDN_B = VS–). For partial shutdown, only one SHDN pin is exercised; in partial mode, the internal biasing and oscillator remain operational and the enable time is shorter.
6.9 Typical Characteristics
at TA = 25°C, VS = 5.5 V, RL = 10 kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2, unless otherwise noted.
| Distribution taken from 12551 amplifiers |
| |
|
|
Figure 1. Offset Voltage Production Distribution
Figure 3. Offset Voltage vs Temperature
V+ = 0.9 V to 2.75 V, V– = –0.9 V to –2.75 V, 9 typical units shown |
Figure 5. Offset Voltage vs Power Supply
Figure 7. Open-Loop Gain vs Temperature
Figure 9. Closed-Loop Gain vs Frequency
| V+ = 2.75 V, V– = –2.75 V |
| |
|
|
Figure 11. Output Voltage Swing vs Output Current
Figure 13. CMRR vs Temperature (Narrow Range)
Figure 15. PSRR vs Temperature
Figure 17. Input Voltage Noise Spectral Density vs Frequency
| BW = 80 kHz, VOUT = 0.5 VRMS |
| |
|
|
Figure 19. THD + N vs Frequency
Figure 21. Quiescent Current vs Supply Voltage
Figure 23. Open-Loop Output Impedance vs Frequency
| V+ = 2.75 V, V– = –2.75 V , G = +1 V/V, RL = 1 kΩ |
| |
|
|
Figure 25. Small-Signal Overshoot vs Load Capacitance
| V+ = 2.75 V, V– = –2.75 V , G = –10 V/V |
| |
|
|
Figure 27. Positive Overload Recovery
| V+ = 2.75 V, V– = –2.75 V, G = +1 V/V |
| |
|
|
Figure 29. Small-Signal Step Response
Figure 31. Positive Large-Signal Settling Time
Figure 33. Short-Circuit Current vs Temperature
Figure 35. Electromagnetic Interference Rejection Ratio
Referred to Noninverting Input (EMIRR IN+) vs Frequency
| TA = –40°C to +125°C, Distribution taken from 70 amplifiers |
| |
Figure 2. Offset Voltage Drift Distribution
| V+ = 2.75 V, V– = –2.75 V, 9 typical units shown |
|
Figure 4. Offset Voltage vs Common-Mode Voltage
Figure 6. Open-Loop Gain and Phase vs Frequency
Figure 8. Open-Loop Gain vs Temperature
Figure 10. Input Bias and Offset Current vs Temperature
Figure 12. CMRR and PSRR vs Frequency
(Referred to Input)
Figure 14. CMRR vs Temperature (Wide Range)
Figure 16. 0.1-Hz to 10-Hz Input Voltage Noise
Figure 18. Input Voltage Noise vs Common-Mode Voltage
Figure 20. THD + N vs Amplitude
Figure 22. Quiescent Current vs Temperature
| V+ = 2.75 V, V– = –2.75 V, G = –1 V/V |
| |
|
|
Figure 24. Small-Signal Overshoot vs Load Capacitance
| V+ = 2.75 V, V– = –2.75 V |
| |
|
|
Figure 26. No Phase Reversal
| V+ = 2.75 V, V– = –2.75 V, G = –10 V/V |
| |
|
|
Figure 28. Negative Overload Recovery
| V+ = 2.75 V, V– = –2.75 V, CL = 100 pF, G = +1 V/V |
| |
|
|
Figure 30. Large-Signal Step Response
Figure 32. Negative Large-Signal Settling Time
Figure 34. Maximum Output Voltage vs
Frequency and Supply Voltage
| V+ = 2.75 V, V– = –2.75 V |
| |
|
|
Figure 36. Channel Separation vs Frequency