6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage |
V+ and V– |
|
6 |
V |
| Voltage(2) |
Signal input pins |
V(V–) – 0.5 |
V(V+) + 0.5 |
V |
| Current(2) |
Signal input pins |
–10 |
10 |
mA |
| Output short-circuit current(3) |
Continuous |
| Temperature |
Operating, TA |
–40 |
150 |
°C |
| Junction, TJ |
|
150 |
| Storage, Tstg |
–65 |
150 |
(1) Stresses beyond those listed as absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated as recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.5 V beyond the supply rails should be current limited to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.