| OFFSET VOLTAGE |
| VOS |
Input offset voltage |
|
VS = 5 V |
|
±150 |
±500 |
µV |
| TA = −40°C to 85°C |
|
|
|
±1 |
mV |
| vs Temperature |
TA = –40°C to 85°C |
|
±4 |
|
μV/°C |
| PSRR |
vs Power-supply rejection ratio |
|
VS = 2.7 V to 5.5 V, VCM = 0 V |
|
40 |
150 |
µV/V |
|
|
|
175 |
|
Channel separation (dual, quad) |
DC |
|
0.15 |
|
µV/V |
| INPUT BIAS CURRENT |
| IB |
Input bias current |
|
|
|
±0.5 |
±10 |
pA |
| vs Temperature |
See Typical Characteristics |
| IOS |
Input offset current |
|
|
±0.5 |
±10 |
pA |
| NOISE |
|
Input voltage noise, f = 100 Hz to 400 kHz |
|
|
4 |
|
μVrms |
| en |
Input voltage noise density, f = 10 kHz |
|
|
7 |
|
nV/√Hz |
|
Input current noise density, f = 100 kHz |
|
|
5 |
|
nV/√Hz |
| in |
Current noise density, f = 10 kHz |
|
|
4 |
|
fA/√Hz |
| INPUT VOLTAGE RANGE |
| VCM |
Common-mode voltage range |
TA = −40°C to 85°C |
–0.1 |
|
(V+) + 0.1 |
V |
| CMRR |
Common-mode rejection ratio |
VS = 2.7 V, −0.1 V < VCM < 2.8 V |
66 |
84 |
|
dB |
| VS = 5.5 V, −0.1 V < VCM < 5.6 V |
74 |
90 |
|
TA = −40°C to 85°C, VS = 5.5 V, −0.1 V < VCM < 5.6 V |
74 |
|
|
| INPUT IMPEDANCE |
|
Differential |
|
|
1013 || 2.5 |
|
Ω || pF |
|
Common-mode |
|
|
1013 || 6.5 |
|
Ω || pF |
| OPEN-LOOP GAIN |
| AOL |
Open-loop voltage gain |
|
RL = 10 kΩ, 50 mV < VO < (V+) –50 mV |
100 |
122 |
|
dB |
| TA = –40°C to 85°C |
RL = 10 kΩ, 50 mV < VO < (V+) –50 mV |
100 |
|
|
| RL = 1 kΩ, 200 mV < VO < (V+) –200 mV |
100 |
120 |
|
| RL = 1 kΩ, 200 mV < VO < (V+) –200 mV |
100 |
|
|
| FREQUENCY RESPONSE (CL = 100 pF) |
| GBW |
Gain-bandwidth product |
G = 1 |
|
38 |
|
MHz |
| SR |
Slew rate |
G = 1 |
|
22 |
|
V/µs |
|
Settling time |
0.1% |
G = ±1, 2-V Step |
|
0.22 |
|
µs |
| 0.01% |
|
0.5 |
|
|
Overload recovery time |
VIN × G = VS |
|
0.1 |
|
µs |
| THD+N |
Total harmonic distortion + noise |
RL = 600 Ω, VO = 2.5 VPP(2), G = 1, f = 1 kHz |
|
0.0006% |
|
|
|
Differential gain error |
G = 2, RL = 600 Ω, VO = 1.4 V(3) |
|
0.17% |
|
|
|
Differential phase error |
G = 2, RL = 600 Ω, VO = 1.4 V(3) |
|
0.17 |
|
° |
| OUTPUT |
| VOUT |
Voltage output swing from rail(4) |
|
RL = 10 kΩ, AOL ≥ 100 dB |
|
10 |
50 |
mV |
| TA = –40°C to 85°C |
RL = 10 kΩ, AOL ≥ 100 dB |
|
|
50 |
| RL = 1 kΩ, AOL ≥ 100 dB |
|
25 |
200 |
| IOUT |
Output current |
|
|
±40(5) |
|
mA |
| ISC |
short circuit current |
|
|
±80 |
|
mA |
| CLOAD |
Capacitive load drive |
|
See Typical Characteristics |
|
| POWER SUPPLY |
| VS |
Operating voltage range |
TA = −40°C to 85°C |
2.7 |
|
5.5 |
V |
|
Minimum operating voltage |
|
|
2.5 |
|
V |
| IQ |
Quiescent current (per amplifier) |
|
IO = 0 |
|
5.2 |
7.5 |
mA |
| TA = –40°C to 85°C |
|
|
8.5 |
| TEMPERATURE RANGE |
|
Specified range |
|
–40 |
|
85 |
°C |
|
Operating range |
|
–55 |
|
150 |
°C |