SBOS771C December   2016  – October 2025 OPA4277-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Bare Die Information
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Protection
      2. 6.3.2 Input Bias Current Cancellation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • JDJ|28
  • HFR|14
  • KGD|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPA4277-SP precision operational amplifier replaces the industry standard LM124-SP. The OPA4277‑SP offers improved noise and two orders of magnitude lower input offset voltage. Features include ultra-low offset voltage and drift, low-bias current, high common-mode rejection, and high power-supply rejection.

The OPA4277-SP operates from ±2V to ±18V supplies with excellent performance. Unlike most operational amplifiers that are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5V to ±15V supply range. High performance is maintained as the amplifier swings to the specified limits.

The OPA4277-SP is easy to use and free from phase inversion and overload problems found in some operational amplifiers. The device is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. The OPA4277-SP features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Device Information
PART NUMBER GRADE PACKAGE(1)
5962L1620901VYC 50krad(Si) ELDRS-free 14-lead CFP (HFR)
5962L1620901VXA 28-lead CDIP (JDJ)
5962L1620901V9A KGD(2)
5962-1620901VYC Non-RHA(3) 14-lead CFP (HFR)
OPA4277HFR/EM Engineering samples(4) 14-lead CFP (HFR)
For more information, see Section 10.
KGD = known good die.
Devices are processed according to full QML Class V flow, but are not screened for radiation hardness assurance.
These units are intended for engineering evaluation only, and are processed to a noncompliant flow. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warrantied for performance over the full MIL specified temperature range of –55°C to +125°C or operating life.
OPA4277-SP Simplified Schematic Simplified Schematic