SBOS771A December 2016 – January 2019 OPA4277-SP
PRODUCTION DATA.
The OPA4277-SP precision operational amplifier replaces the industry standard LM124-SP. It offers improved noise and two orders of magnitude lower input offset voltage. Features include ultra-low offset voltage and drift, low-bias current, high common-mode rejection, and high-power supply rejection.
The OPA4277-SP operates from ±2- to ±18-V supplies with excellent performance. Unlike most operational amplifiers which are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5- to ±15-V supply range. High performance is maintained as the amplifier swings to the specified limits.
The OPA4277-SP is easy to use and free from phase inversion and overload problems found in some operational amplifiers. It is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. The OPA4277-SP features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.
PART NUMBER | GRADE | PACKAGE |
---|---|---|
5962L1620901VYC | 50 krad(Si) ELDRS-free | 14-lead CFP (HFR) |
5962L1620901VXA | 28-lead CDIP (JDJ) | |
5962L1620901V9A | KGD(2) | |
OPA4277HFR/EM | Engineering Samples(3) | 14-lead CFP (HFR) |