10 Revision History
Changes from Revision B (April 2024) to Revision C (April 2025)
- Removed the Maximum Output Voltage vs Frequency plot from Typical
Characteristics sectionGo
Changes from Revision A (November 2023) to Revision B (April 2024)
- Changed the status of the DGK (VSSOP, 8), DDF (SOT23-THN) OPA2323 and DYY
(SOT23-THN) OPA4323 from: preview to active
Go
- Changed the CMRR value in the data sheet title from 100dB to
114dB
Go
- Changed the DYY (SOT-23) package option from 16 to 14 pins and
moved the package from OPA4323S to OPA4323 in Device Information
tableGo
- Changed the DYY (SOT-23) package option from 16 to 14
pins and moved the package from OPA4323S to OPA4323 in Device Comparison
tableGo
- Removed OPA4310 information from the data sheetGo
- Changed the Typical Characteristics section to add more
plots.Go
- Changed the Rail-to-Rail input section.Go
- Changed the EMIRR Testing plot in EMI
Rejection section.Go
- Changed the EMIRR IN+ values for the 900MHz, 1.8GHz,
2.4GHz, 3.6GHz, and 5GHz frequency options in OPAx323
EMIRR IN+ for Frequencies of Interest
tableGo
Changes from Revision * (October 2023) to Revision A (November 2023)
- Changed the status of the DCK (SC70, 5) OPA323 from: preview to:
active
Go
- Changed the status of the D (SOIC, 8) OPA2323 from: preview to:
active
Go