SBOS233H March 2002 – October 2025 OPA2354 , OPA354 , OPA4354
PRODUCTION DATA
Employ good, high-frequency printed-circuit board (PCB) layout techniques for the OPAx354. Generous use of ground planes, short and direct signal traces, and a suitable bypass capacitor located at the V+ pin provide clean, stable operation. Large areas of copper provides a means of dissipating heat that is generated in normal operation.
TI does not recommend using sockets with any high-speed amplifier.
A 10nF ceramic bypass capacitor is the minimum recommended value; adding a 1µF or larger tantalum capacitor in parallel is beneficial when driving a low-resistance load. Providing adequate bypass capacitance is essential to achieving low harmonic and intermodulation distortion.