SBOSAK7C December 2024 – November 2025 OPA2383 , OPA383 , OPA4383
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage(1) | VS = 5.5V | ±0.4 | ±5 | µV | ||
| TA = –40°C to +125°C | ±0.5 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C(1) | ±0.004 | ±0.025 | μV/°C | ||
| PSRR | Power supply rejection ratio | ±0.05 | ±0.9 | μV/V | |||
| TA = –40°C to +125°C(1) | ±0.9 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±10 | ±62 | pA | |||
| TA = –40°C to +85°C | ±76 | ||||||
| TA = –40°C to +125°C | ±212 | ||||||
| IOS | Input offset current(1) | ±20 | ±123 | pA | |||
| TA = –40°C to +125°C | ±300 | ||||||
| NOISE | |||||||
| Input voltage noise | f = 0.1Hz to 10Hz | 650 | nVPP | ||||
| 100 | nVRMS | ||||||
| eN | Input voltage noise density | f = 1Hz | 32 | nV/√Hz | |||
| f = 10Hz | 32 | ||||||
| f = 100Hz | 32 | ||||||
| f = 1kHz | 32 | ||||||
| iN | Input current noise | f = 1kHz | 100 | fA/√Hz | |||
| VCM | Common-mode voltage range | VS = 5.5V | (V–) – 0.1 | (V+) + 0.1 | V | ||
| VS = 1.7V | (V–) – 0.1 | (V+) | |||||
| INPUT VOLTAGE | |||||||
| CMRR | Common-mode rejection ratio | (V–) – 0.1V < VCM < (V+) + 0.1V, VS = 5.5V | 122 | 135 | dB | ||
| TA = –40°C to +125°C(1) | 120 | ||||||
| (V–) – 0.1V < VCM < (V+), VS = 1.7V(1) | 116 | 130 | |||||
| TA = –40°C to +125°C | 114 | ||||||
| INPUT CAPACITANCE | |||||||
| ZID | Differential | 100 || 6 | MΩ || pF | ||||
| ZICM | Common-mode | 60 || 1.5 | GΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 100mV < VOUT < (V+) – 100mV |
VS = 5.5V | 120 | 145 | dB | |
| VS = 1.7V(1) | 120 | ||||||
| TA = –40°C to +125°C(1) | 119 | ||||||
| (V–) + 150mV < VOUT < (V+) – 150mV, RL = 2kΩ |
VS = 5.5V | 119 | 140 | ||||
| VS = 1.7V(1) | 119 | ||||||
| TA = –40°C to +125°C(1) | 118 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 2.5 | MHz | ||||
| SR | Slew rate | 4V step, G = +1 | 1 | V/μs | |||
| tS | Settling time | To 0.1%, 1V step, G = +1 | 5.4 | μs | |||
| To 0.01%, 1V step, G = +1 | 48 | ||||||
| Overload recovery time | VIN × G > VS | 2200 | ns | ||||
| Chopping clock frequency(1) | 130 | kHz | |||||
| THD+N | Total harmonic distortion + noise | VOUT = 1VRMS, G = +1, f = 1kHz | 0.0012 % | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | No load | 1 | 10 | mV | |||
| 5 | 30 | ||||||
| RL = 2kΩ | 60 | 150 | |||||
| TA = –40°C to +125°C(1) | 155 | ||||||
| High linearity output swing range(1) | AOL > 119dB | (V–) + 0.075 | (V+) – 0.075 | V | |||
| RL = 2kΩ | (V–) + 0.150 | (V+) – 0.150 | |||||
| ISC | Short-circuit current | VS = 5.5V | ±28 | mA | |||
| VS = 1.7V | ±2.5 | ||||||
| CLOAD | Capacitive load drive | See the typical characteristic curve | |||||
| RO | Open-loop output impedance | f = 1MHz | 2.5 | kΩ | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0mA | 65 | 100 | μA | ||
| TA = –40°C to 125°C(1) | 110 | ||||||
| Turn-on time | At VS = 5.5V, VS ramp rate > 0.05V/µs, settle to 1% | 180 | μs | ||||