OPA2383

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TLV2825 ACTIVE Dual 5.5V, 3MHz, zero-drift CMOS precision operational amplifier New P2P Zero-Drift Amplifier with better cost structure

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 Offset drift (typ) (µV/°C) 0.004 Input bias current (max) (pA) 50 GBW (typ) (MHz) 2.5 Features Zero Drift Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.065 Vn at 1 kHz (typ) (nV√Hz) 32 CMRR (typ) (dB) 145 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 Offset drift (typ) (µV/°C) 0.004 Input bias current (max) (pA) 50 GBW (typ) (MHz) 2.5 Features Zero Drift Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.065 Vn at 1 kHz (typ) (nV√Hz) 32 CMRR (typ) (dB) 145 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.028 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 THD + N at 1 kHz (typ) (%) 0.002
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Ultra-low offset voltage: ±5µV (maximum)
  • Zero drift: ±0.025µV/°C
  • Low-input bias current: 62pA (maximum)
  • Low noise: 32nV√Hz at 1kHz
  • No 1/f noise: 650nVPP (0.1Hz to 10Hz)
  • Common-mode input range ±100mV beyond supply rails
  • Gain bandwidth: 2.5MHz
  • Quiescent current: 65µA per amplifier
  • Single supply: 1.7V to 5.5V
  • Dual supply: ±0.85V to ±2.75V
  • EMI and RFI filtered inputs
  • Ultra-low offset voltage: ±5µV (maximum)
  • Zero drift: ±0.025µV/°C
  • Low-input bias current: 62pA (maximum)
  • Low noise: 32nV√Hz at 1kHz
  • No 1/f noise: 650nVPP (0.1Hz to 10Hz)
  • Common-mode input range ±100mV beyond supply rails
  • Gain bandwidth: 2.5MHz
  • Quiescent current: 65µA per amplifier
  • Single supply: 1.7V to 5.5V
  • Dual supply: ±0.85V to ±2.75V
  • EMI and RFI filtered inputs

The OPA383, OPA2383, and OPA4383 (OPAx383) family of precision amplifiers offers state-of-the-art performance. With zero-drift technology, the OPAx383 offset voltage and offset drift provide unparalleled long-term stability. With a ultra-low 65µA of quiescent current, the OPAx383 are able to achieve 2.5MHz of bandwidth, a broadband noise of 32nV/√Hz, and a 1/f noise at 650nVPP. These specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16-bit to 24-bit analog to digital converters (ADCs). The OPAx383 feature flat bias current over temperature; therefore, little to no calibration is needed in high input impedance applications over temperature.

All versions are specified over the industrial temperature range of –40°C to +125°C.

The OPA383, OPA2383, and OPA4383 (OPAx383) family of precision amplifiers offers state-of-the-art performance. With zero-drift technology, the OPAx383 offset voltage and offset drift provide unparalleled long-term stability. With a ultra-low 65µA of quiescent current, the OPAx383 are able to achieve 2.5MHz of bandwidth, a broadband noise of 32nV/√Hz, and a 1/f noise at 650nVPP. These specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16-bit to 24-bit analog to digital converters (ADCs). The OPAx383 feature flat bias current over temperature; therefore, little to no calibration is needed in high input impedance applications over temperature.

All versions are specified over the industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx383 Low-Power, High-Precision, 2.5MHz, Zero-Drift Op Amp datasheet (Rev. D) PDF | HTML Apr 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPAx383 Generic SPICE Model

SBOMCL4.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

OPAx383 PSPICE Model

SBOMCL8.ZIP (194 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx383 TINA-TI Reference Design

SBOMCL1 (607 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx383 TINA-TI Spice Model

SBOMCL2.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos