SBOS258E November 2002 – April 2025 OPA698
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA698 has been optimized to drive 500Ω loads, such as ADCs. This device still performs very well driving 100Ω loads; however, the specifications are shown for the 500Ω load. The OPA698 is an excellent choice for a wide range of high-frequency applications.
Many high-speed applications, such as driving ADCs, require op amps with low output impedance. Typical performance curve Output Impedance vs Frequency shows that the OPA698 maintains very low closed-loop output impedance over frequency. Closed-loop output impedance increases with frequency because loop gain decreases with frequency.