SBOS919C August   2019  – August 2020 OPA862
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
    5. 6.5 Electrical Characteristics: VS = ±2.5 V to ±5 V
    6. 6.6 Typical Characteristics: VS = ±5 V
    7. 6.7 Typical Characteristics: VS = ±2.5 V
    8. 6.8 Typical Characteristics: VS = 1.9 V, –1.4 V
    9. 6.9 Typical Characteristics: VS = 1.9 V, –1.4 V to ±5 V
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input and ESD Protection
      2. 7.3.2 Anti-Phase Reversal Protection
      3. 7.3.3 Precision and Low Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Split-Supply Operation (±1.5 V to ±6.3 V)
      2. 7.4.2 Single-Supply Operation (3 V to 12.6 V)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single-Ended-to-Differential Gain of 4 V/V
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Ended to Differential with 2.5-V Output Common-Mode Voltage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Transimpedance Amplifier Configuration
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 DC Level-Shifting
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPA862 is a single-ended to differential analog-to-digital converter (ADC) driver with high input impedance for directly interfacing with sensors. The device only consumes 3.1-mA quiescent current for an output-referred noise density of 8.3 nV/√ Hz in a gain of 2-V/V configuration. A fully differential amplifier configured in a gain of 1 V/V with 1-kΩ resistors must be less than 1 nV/√ Hz to achieve the OPA862 equivalent output-referred noise density of
8.3 nV/√ Hz. The OPA862 can be configured for other gains using external resistors. The device has a large gain-bandwidth product of 400 MHz and a slew rate of
140 V/µs. This yields exceptional linearity and fast-settling, 18-bit performance over comparable single-ended-to-differential ADC drivers. The device includes a reference input pin for setting the output common-mode voltage.

The OPA862 is fully characterized to operate over a wide supply range of 3 V to 12.6 V, and features a rail-to-rail output stage. The device is fabricated using Texas Instruments' proprietary, high-speed, silicon-germanium (SiGe) process and achieves exceptional distortion performance for 18-bit systems. The device includes a disable mode that consumes only 12-µA quiescent current in power-down state.

The OPA862 is rated to work over the extended industrial temperature range of –40°C to +125°C.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
OPA862 SOIC (8) 4.90 mm × 3.90 mm
WSON (8) 3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-73642EAE-1DE7-4851-AE64-81EA5E8A6E51-low.gifSingle-Ended High-Input Impedance Sensor Interface
GUID-098B87D6-A03C-4F86-8206-17791B1BCC14-low.gifHarmonic Distortion vs Frequency