SBOSA10F June   2021  – March 2024 OPA2992 , OPA4992 , OPA992

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Single Channel
    5. 5.5 Thermal Information for Dual Channel
    6. 5.6 Thermal Information for Quad Channel
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Input Protection Circuitry
      2. 6.3.2  EMI Rejection
      3. 6.3.3  Thermal Protection
      4. 6.3.4  Capacitive Load and Stability
      5. 6.3.5  Common-Mode Voltage Range
      6. 6.3.6  Phase Reversal Protection
      7. 6.3.7  Electrical Overstress
      8. 6.3.8  Overload Recovery
      9. 6.3.9  Typical Specifications and Distributions
      10. 6.3.10 Packages With an Exposed Thermal Pad
      11. 6.3.11 Shutdown
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Low-Side Current Measurement
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 High Voltage Buffered Multiplexer
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI (Free Software Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPAx992 family (OPA992, OPA2992, and OPA4992) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±210µV, typical), low offset drift (±0.25µV/°C, typical) and low noise (7nV/√Hz at 1kHz, 4.4nV/√Hz at 10kHz).

Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±65mA), and high slew rate (32V/µs) make the OPAx992 a flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx992 family of op amps is available in small-size packages (such as X2QFN and WSON), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE PACKAGE SIZE(2)
OPA992 Single DCK (SC70, 5) 2mm × 2.1mm
DBV (SOT-23, 5) 2.9mm × 2.8mm
OPA992S Single, Shutdown DBV (SOT-23, 6) 2.9mm × 2.8mm
OPA2992 Dual D (SOIC, 8) 4.9mm × 6mm
DDF (SOT-23, 8) 2.9mm × 2.8mm
PW (TSSOP, 8) 3mm × 6.4mm
DGK (VSSOP, 8) 3mm × 4.9mm
DSG (WSON, 8) 2mm × 2mm
OPA2992S Dual, Shutdown RUG (X2QFN, 10) 1.5mm × 2mm
OPA4992 Quad D (SOIC, 14) 8.65mm × 6mm
PW (TSSOP, 14) 5mm × 6.4mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20210609-CA0I-S5XT-WRWT-V1J0MDFJJ4HN-low.png OPAx992 in Current-Sensing Applications