SBASB12 May   2024 PCM1809

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 5.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Hardware Control
      2. 6.3.2 Audio Serial Interfaces
        1. 6.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 6.3.2.2 Inter IC Sound (I2S) Interface
      3. 6.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 6.3.4 Input Channel Configurations
      5. 6.3.5 Reference Voltage
      6. 6.3.6 Signal-Chain Processing
        1. 6.3.6.1 Digital High-Pass Filter
        2. 6.3.6.2 Configurable Digital Decimation Filters
          1. 6.3.6.2.1 Linear Phase Filters
            1. 6.3.6.2.1.1 Sampling Rate: 8 kHz or 7.35 kHz
            2. 6.3.6.2.1.2 Sampling Rate: 16 kHz or 14.7 kHz
            3. 6.3.6.2.1.3 Sampling Rate: 24 kHz or 22.05 kHz
            4. 6.3.6.2.1.4 Sampling Rate: 32 kHz or 29.4 kHz
            5. 6.3.6.2.1.5 Sampling Rate: 48 kHz or 44.1 kHz
            6. 6.3.6.2.1.6 Sampling Rate: 96 kHz or 88.2 kHz
            7. 6.3.6.2.1.7 Sampling Rate: 192 kHz or 176.4 kHz
          2. 6.3.6.2.2 Low-Latency Filters
            1. 6.3.6.2.2.1 Sampling Rate: 16 kHz or 14.7 kHz
            2. 6.3.6.2.2.2 Sampling Rate: 24 kHz or 22.05 kHz
            3. 6.3.6.2.2.3 Sampling Rate: 32 kHz or 29.4 kHz
            4. 6.3.6.2.2.4 Sampling Rate: 48 kHz or 44.1 kHz
            5. 6.3.6.2.2.5 Sampling Rate: 96 kHz or 88.2 kHz
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Inter IC Sound (I2S) Interface

The standard I2S protocol is defined for only two channels: left and right. In I2S mode, the MSB of the left slot 0 is transmitted on the falling edge of BCLK in the second cycle after the falling edge of FSYNC. The MSB of the right slot 0 is transmitted on the falling edge of BCLK in the second cycle after the rising edge of FSYNC. Each subsequent data bit is transmitted on the falling edge of BCLK. In controller mode, FSYNC is transmitted on the rising edge of BCLK. Figure 6-5 and Figure 6-6 show the protocol timing for I2S operation in target and controller mode of operation.

PCM1809 I2S Mode
                                                  Protocol Timing in Target ModeFigure 6-5 I2S Mode Protocol Timing in Target Mode
PCM1809 I2S Protocol
                                                  Timing In Controller ModeFigure 6-6 I2S Protocol Timing In Controller Mode

For proper operation of the audio bus in I2S mode, the number of bit clocks per frame must be greater than or equal to the number of active output channels (including left and right slots) times the 32-bits word length of the output channel data. The device FSYNC low pulse must be a number of BCLK cycles wide that is greater than or equal to the number of active left slots times the 32-bits data word length. Similarly, the FSYNC high pulse must be a number of BCLK cycles wide that is greater than or equal to the number of active right slots times the 32-bits data word length. The device transmit zero data value on SDOUT for the extra unused bit clock cycles.