SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
The PCM186x family has multiple power modes: active, sleep, idle, and standby. Table 19 lists the power modes and functions.
| FUNCTIONS | ACTIVE OR IDLE (MUTE) | SLEEP (Energysense) | STANDBY |
|---|---|---|---|
| ANALOG FUNCTIONS | |||
| Programmable Gain Amps | ON | OFF | OFF |
| ADC | ON | OFF | OFF |
| ADC Reference | ON | OFF | OFF |
| CMBF | ON | ON | ON |
| Reference | ON | ON | ON |
| Mic Bias | ON | ON | OFF |
| Secondary ADC PGA | ON | ON | OFF |
| Secondary PGA | ON | ON | OFF |
| ACCESSORY FUNCTIONS | |||
| LDO | ON | ON | ON |
| Oscillator | ON | ON | ON |
| Clock Halt Detection | ON | ON | ON |
| PLL | ON | ON | OFF |
| Digital Cores | ON | 20% ON | 5% ON (Control Port Only) |