SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
Table 188 lists the design parameters for this application.
| KEY PARAMETER | SPECIFICATION | |||
|---|---|---|---|---|
| AVDD, BSTVDD | 3.3 V | |||
| AVDD supply current | 24 mA (PLL on, four-channel record, fS = 44.1 kHz) | |||
| IOVDD | 1.8 V or 3.3 V | |||
| Maximum MICBIAS current | < 28 mA (MICBIAS voltage = 8 V, microphone impedance = 680 Ω and R1 = 340 Ω) | |||