SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
Figure 56 and Figure 57 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 192 kHz or 176.4 kHz. Table 26 lists the specifications for a decimation filter with an 192-kHz or 176.4-kHz sampling rate.
Figure 56. Linear Phase Decimation Filter Magnitude Response
Figure 57. Linear Phase Decimation Filter Pass-Band Ripple | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.3 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.473 × fS to 4 × fS | 70.0 | dB | ||
| Frequency range is 4 × fS onwards | 111.0 | ||||
| Group delay or latency | Frequency range is 0 to 0.3 × fS | 11.9 | 1/fS |