SLDS231 August 2018 PGA305
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
PWR | Supply voltage | –28 | 33 | V | |
Voltage at sensor input pins: INP+, INP–, INT+, INT– | –0.3 | 2 | V | ||
Voltage at AVDD, AVSS, BRG+, BRG–, COMP, DACCAP, DVDD, DVDD_MEM, DVSS, FB–, GATE, REFCAP, SCL, SDA, I2CADDR | –0.3 | 3.6 | V | ||
Voltage at FB+ pin | –2 | VPWR + 0.3 | V | ||
Voltage at OUT pin | –0.3 | 33 | V | ||
IPWR, short on OUT pin | Supply current | 25 | mA | ||
TJmax | Maximum junction temperature | 155 | °C | ||
Tstg | Storage temperature | –40 | 150 | °C |