SBVS032K March 2002 – December 2025 REF30 , REF30E
PRODUCTION DATA
at TA = 25°C, VIN = 5V, and REF3025 used for typical characteristics (unless otherwise noted)

| 0°C to 70°C | ||





| ILOAD = 25mA | ||

| CL = 0, 3V Startup | ||


| CL = 0 | ||

| CL = 1μF | ||



| –40°C to +125°C | ||




| No Load | ||


| CL = 0, 5V startup | ||

| CL = 0 | ||

| CL = 1μF | ||