SBVS032J March 2002 – July 2025 REF30 , REF30E
PRODUCTION DATA
The REF30 exhibits minimal drift error, defined as the change in output voltage over varying temperature. Using the box method of drift measurement, the REF30 features a typical drift coefficient of 20ppm from 0°C to 70°C, the primary temperature range of use for many applications. For industrial temperature ranges of –40°C to +125°C, the REF30 family drift increases to a typical value of 50ppm.