SBVS032K March 2002 – December 2025 REF30 , REF30E
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REF3012E (1.25V)(1) | |||||||
| VOUT | Output Voltage | 1.24875 | 1.25 | 1.25125 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 10 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 31 | µVrms | |||||
| Line regulation | 1.8V ≤ VIN ≤ 5.75V | 4 | 100 | µV/V | |||
| REF3016E (1.65V)(1) | |||||||
| VOUT | Output Voltage | 1.64835 | 1.65 | 1.65165 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 13 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 35 | µVrms | |||||
| Line regulation | 1.8V ≤ VIN ≤ 5.75V | 10 | 110 | µV/V | |||
| REF3018E (1.8V) | |||||||
| VOUT | Output Voltage | 1.7982 | 1.8 | 1.8018 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 14 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 37 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 11 | 125 | µV/V | |||
| REF3020E (2.048V) | |||||||
| VOUT | Output Voltage | 2.045952 | 2.048 | 2.050048 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 16 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 40 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 12 | 150 | µV/V | |||
| REF3025E (2.5V) | |||||||
| VOUT | Output Voltage | 2.4975 | 2.5 | 2.5025 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 20 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 46 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 13 | 200 | µV/V | |||
| REF3030E (3.0V) | |||||||
| VOUT | Output Voltage | 2.997 | 3 | 3.003 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 24 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 51 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 16 | 240 | µV/V | |||
| REF3033E (3.3V) | |||||||
| VOUT | Output Voltage | 3.2967 | 3.3 | 3.3033 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 26 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 54 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 18 | 260 | µV/V | |||
| REF3040E (4.096V) | |||||||
| VOUT | Output Voltage | 4.091904 | 4.096 | 4.100096 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 33 | µVPP | ||||
| Output voltage noise | ƒ = 10Hz to 10kHz | 62 | µVrms | ||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 29 | 300 | µV/V | |||
| REF3045E(4.5V) | |||||||
| VOUT | Output Voltage | 4.4955 | 4.5 | 4.5045 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 36 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 66 | µVrms | |||||
| Line regulation | VOUT+ 300mV ≤ VIN ≤ 5.75V | 41 | 350 | µV/V | |||
| REF3050E (5.0V) | |||||||
| VOUT | Output Voltage | 4.995 | 5 | 5.005 | V | ||
| Initial accuracy | -0.1 | 0.1 | % | ||||
| Output voltage noise | ƒ = 0.1Hz to 10Hz | 40 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 70 | µVrms | |||||
| Line regulation | VOUT + 300mV ≤ VIN ≤ 5.75V | 87 | 600 | µV/V | |||
| REF30xxE | |||||||
| dVOUT/dT | Output voltage temperature (2) | 0°C ≤ TA ≤ 70°C | 5 | 15 | ppm/°C | ||
| –40°C ≤ TA ≤ 85°C | 6 | 20 | |||||
| –40°C ≤ TA ≤ 125°C | 5 | 15 | |||||
| Long Term stability | 0000h to 1000h | 40 | ppm | ||||
| 1000h to 2000h | 15 | ||||||
| dVOUT/dILOAD | Load regulation Source | 0mA < ILOAD < 10mA, VIN = VOUT + 500mV | 3 | 15 | ppm/mA | ||
| Load regulation Sink | 0mA > ILOAD > - 10mA, VIN = VOUTF + 500mV | 3 | 150 | ppm/mA | |||
| VDO | Dropout voltage(1) | 20 | 200 | mV | |||
| ISC | Short-circuit current | 35 | mA | ||||
| Turnon settling time | To 0.1% with CL = 1µF | 2 | ms | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | TA = 25°C | 27 | µA | |||
| –40°C ≤ TA ≤ 125°C | 37 | ||||||
| CAPACITIVE LOAD | |||||||
| CIN | Stable input capacitor range | –40°C ≤ TA ≤ 125°C | 0.1 | µF | |||
| CL | Stable output capacitor range(3) | –40°C ≤ TA ≤ 125°C | 0.1 | 22 | µF | ||