SBVS058D June 2005 – April 2026 REF3212 , REF3220 , REF3225 , REF3230 , REF3233 , REF3240
PRODUCTION DATA
The REF32xx is a low drift, micropower, low-dropout, precision voltage reference family available in the SOT23-6 package.
The small size and low power consumption (130μA maximum) of the REF32xx makes the device an excellent choice for portable and battery-powered applications. This reference is stable with any capacitive load.
The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range from –40°C to +125°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| REF3212 | DBV (SOT-23, 6) | 2.9mm × 2.8mm |
| REF3220 | ||
| REF3225 | ||
| REF3230 | ||
| REF3233 | ||
| REF3240 |
| PRODUCT | VOLTAGE |
|---|---|
| REF3212 | 1.25V |
| REF3220 | 2.048V |
| REF3225 | 2.5V |
| REF3230 | 3.0V |
| REF3233 | 3.3V |
| REF3240 | 4.096V |
|
|