Over operating free-air temperature range (unless otherwise noted).(1)
|
REF32xx |
UNIT |
| Input
voltage |
+7.5 |
V |
| Output
short-circuit |
Continuous |
|
| Operating
temperature |
–55 to +135 |
°C |
| Storage
temperature |
–65 to +150 |
°C |
| Junction
temperature |
+150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.