SBAS942B December 2018 – April 2019 REF3425-EP , REF3430-EP , REF3433-EP , REF3440-EP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| ACCURACY AND DRIFT | ||||||||
| Output voltage accuracy | TA = 25°C | –0.05% | 0.05% | |||||
| Output voltage temperature coefficient(1) | –55°C ≤ TA ≤ 125°C | 2.5 | 10 | ppm/°C | ||||
| LINE AND LOAD REGULATION | ||||||||
| ΔV(OΔVIN) | Line regulation(2) | VIN = 2.55 V to 12 V, TA = 25°C | 2 | ppm/V | ||||
| VIN = VREF + VDO to 12 V, –55°C ≤ TA ≤ 125°C | 15 | |||||||
| ΔV(OΔIL) | Load regulation(2) | IL = 0 mA to 10 mA, VIN = 3 V, TA = 25°C | Sourcing | 20 | ppm/mA | |||
| IL = 0 mA to 10 mA, VIN = 3 V, –55°C ≤ TA ≤ 125°C | Sourcing | 30 | ||||||
| IL = 0 mA to –10 mA, VIN = VREF + VDO, TA = 25°C | Sinking | REF3425-EP | 40 | |||||
| REF3430-EP | 43 | |||||||
| REF3440-EP | 48 | |||||||
| REF3440-EP | 60 | |||||||
| IL = 0 mA to –10 mA, VIN = VREF + VDO, –55°C ≤ TA ≤ 125°C | Sinking | REF3425-EP | 70 | |||||
| REF3430-EP | 75 | |||||||
| REF3433-EP | 84 | |||||||
| REF3440-EP | 98 | |||||||
| ISC | Short-circuit current (output shorted to ground) | VREF = 0, TA = 25°C | 18 | 22 | mA | |||
| NOISE | ||||||||
| en p-p | Output voltage noise(3) | ƒ = 0.1 Hz to 10 Hz | 5 | µV p-p/V | ||||
| ƒ = 0.1 Hz to 10 Hz (REF3440-EP) | 3.8 | |||||||
| ƒ = 10 Hz to 10 kHz | 24 | µV rms | ||||||
| en | Output voltage noise density | ƒ = 1 kHz | 0.25 | ppm/√Hz | ||||
| ƒ = 1 kHz (REF3440-EP) | 0.2 | |||||||
| LONG-TERM STABILITY | ||||||||
| Long-term stability(4) | 0 - 1000 hours at 35°C | 25 | ppm | |||||
| 1000 - 2000 hours at 35°C | 10 | |||||||
| TURNON | ||||||||
| tON | Turnon time | 0.1% of output voltage settling, CL = 10 µF | 2.5 | ms | ||||
| CAPACITIVE LOAD | ||||||||
| CL | Stable output capacitor value | –55°C ≤ TA ≤ 125°C | 0.1 | 10 | µF | |||
| OUTPUT VOLTAGE | ||||||||
| VREF | Output voltage | REF3425-EP | 2.5 | V | ||||
| REF3430-EP | 3 | |||||||
| REF3433-EP | 3.3 | |||||||
| REF3440-EP | 4.096 | |||||||
| POWER SUPPLY | ||||||||
| VIN | Input voltage | VREF + VDO | 12 | V | ||||
| IL | Output current capacity | VIN = VREF + VDO to 12 V | Sourcing | 10 | mA | |||
| VIN = VREF + VDO to 12 V | Sinking | –10 | ||||||
| IQ | Quiescent current | –55°C ≤ TA ≤ 125°C | Active mode | 72 | 95 | µA | ||
| –55°C ≤ TA ≤ 125°C | Shutdown mode | 2.5 | 3 | |||||
| VDO | Dropout voltage | IL = 0 mA, TA = 25°C | 50 | mV | ||||
| IL = 0 mA, –55°C ≤ TA ≤ 125°C | 100 | |||||||
| IL = 10 mA, –55°C ≤ TA ≤ 125°C | 500 | |||||||
| VEN | ENABLE pin voltage | Voltage reference in active mode (EN = 1) | 1.6 | V | ||||
| Voltage reference in shutdown mode (EN = 0) | 0.5 | |||||||
| IEN | ENABLE pin leakage current | VEN = VIN = 12 V, –55°C ≤ TA ≤ 125°C | 1 | 2 | µA | |||