SLPS755A October   2023  – December 2023 RES11A-Q1

ADVMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 AEC-Q200 Qualification Testing
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 DC Measurement Configurations
    2. 6.2 AC Measurement Configurations
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ratiometric Matching
      2. 7.3.2 Ratiometric Drift
      3. 7.3.3 Predictable Voltage Coefficient
      4. 7.3.4 Ultra-Low Noise
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Discrete Difference Amplifier
        1. 8.1.1.1 Difference-Amplifier Common-Mode Rejection Analysis
      2. 8.1.2 Discrete Instrumentation Amplifiers
        1. 8.1.2.1 Instrumentation Amplifier Common-Mode Rejection Analysis
      3. 8.1.3 Fully Differential Amplifier
    2. 8.2 Typical Application
      1. 8.2.1 Common-Mode Shifting Input Stage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
        3. 9.1.1.3 TI Reference Designs
        4. 9.1.1.4 Filter Design Tool
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DDF|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Difference-Amplifier Common-Mode Rejection Analysis

In this simple difference amplifier configuration, the nominal CMRR is calculated as:

Equation 24. CMRR = 20 × log 10 A D A CM

The term AD is the differential gain of the circuit, and the term ACM is the common-mode gain of the circuit. These are defined as the following:

Equation 15. A D × = V OUT V D = 0.5 × R G1 R G1 + R IN1 + R G2 R G2 + R IN2 R IN2 R G2 + R IN2
Equation 16. A C M = V OUT V CM = R G1 R G1 + R IN1 - R G2 R G2 + R IN2 R IN2 R G2 + R IN2

Therefore,

Equation 17. CMRR = 20 × log 10 R G1 × R IN2 + R G2 R G2 × R IN1 + R G1 R G1 × R IN2 + R G2 + R G2 × R IN1 + R G1

When this expression is evaluated with the definitions given in Section 7.3.1, assuming the worst-case scenario of the most unbalanced divider matching possible,

Equation 18. CMRR = 20 × log 10 G nom +1+ t Rx 2 1- G nom t Rx

Because tRx2 << 1, the worst-case CMRR is approximated as

Equation 19. CMRR = 20 × log 10 G nom +1 t Rx

By definition, the parameter tM describes the effective error that is otherwise equivalent to 4 × tx for an unmatched divider network, and so the maximum value of tM can be used to calculate the same worst-case result. Likewise, the typical value of tM can be used to approximate the typical CMRR.

Equation 20. CMRR = 20 × log 10 G nom +1 t M

For example, the worst-case CMRR for a RES11A40-Q1 device with G = 4 is approximately 74.0 dB, with a typical CMRR of approximately 95.4 dB. In comparison, implementation of a comparable G = 4 difference amplifier with unmatched 0.1%-tolerance resistors results in a worst-case CMRR of approximately 62 dB.

In a difference amplifier configuration, the CMRR of the op amp contributes error as well. The op-amp CMRR is considered in parallel with the CMRR of the resistor network, as per the following equation:

Equation 21. 1 CMRR TOTAL = 1 CMRR AMP + 1 CMRR RESISTORS

Additional mismatches in the divider end-to-end resistances reduce the effective CMRR of a difference amplifier. While the low absolute tolerance span of the RES11A-Q1 (235 ppm typical) helps reduce these concerns, parasitic trace resistances can lead to additional mismatches that impact the CMRR specs. Bench results from a difference amplifier implementation of the RES11A40-Q1 and the OPA210 are presented for various deliberate input-impedance mismatches.

GUID-20231213-SS0I-SBG4-60Q6-SCRZ65H07ZNW-low.svg Figure 8-2 Effect of Input Impedance Mismatch on Common-mode Rejection Ratio