SLPS755A October 2023 – December 2023 RES11A-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INITIAL RESISTANCE | |||||||
Gnom | Nominal ratio (RGx / RINx) | RES11A10 | 1 | V/V | |||
RES11A15 | 1.5 | ||||||
RES11A16 | 1.667 | ||||||
RES11A20 | 2 | ||||||
RES11A25 | 2.5 | ||||||
RES11A30 | 3 | ||||||
RES11A40 | 4 | ||||||
RES11A50 | 5 | ||||||
RES11A90 | 9 | ||||||
RES11A00 | 10 | ||||||
tD1 | Ratio tolerance of divider 1 (1) | (RG1 / RIN1) / Gnom – 1 | RES11A10 | ±500 | ppm | ||
RES11A15 | ±500 | ||||||
RES11A16 | ±500 | ||||||
RES11A20 | ±500 | ||||||
RES11A25 | ±500 | ||||||
RES11A30 | ±500 | ||||||
RES11A40 | ±120 | ±500 | |||||
RES11A50 | ±500 | ||||||
RES11A90 | ±500 | ||||||
RES11A00 | ±500 | ||||||
Voltage-divider circuit tolerance of divider 1 | (1 + Gnom) × (RIN1 / (RIN1 + RG1)) – 1 |
RES11A10 | ±500 | ppm | |||
RES11A15 | ±500 | ||||||
RES11A16 | ±500 | ||||||
RES11A20 | ±500 | ||||||
RES11A25 | ±500 | ||||||
RES11A30 | ±500 | ||||||
RES11A40 | ±100 | ±500 | |||||
RES11A50 | ±500 | ||||||
RES11A90 | ±500 | ||||||
RES11A00 | ±500 | ||||||
tD2 | Ratio tolerance of divider 2 (1) | (RG2 / RIN2) / Gnom – 1 | RES11A10 | ±500 | ppm | ||
RES11A15 | ±500 | ||||||
RES11A16 | ±500 | ||||||
RES11A20 | ±500 | ||||||
RES11A25 | ±500 | ||||||
RES11A30 | ±500 | ||||||
RES11A40 | ±120 | ±500 | |||||
RES11A50 | ±500 | ||||||
RES11A90 | ±500 | ||||||
RES11A00 | ±500 | ||||||
Voltage-divider circuit tolerance of divider 2 | (1 + Gnom) × (RIN2 / (RIN2 + RG2)) – 1 |
RES11A10 | ±500 | ppm | |||
RES11A15 | ±500 | ||||||
RES11A16 | ±500 | ||||||
RES11A20 | ±500 | ||||||
RES11A25 | ±500 | ||||||
RES11A30 | ±500 | ||||||
RES11A40 | ±100 | ±500 | |||||
RES11A50 | ±500 | ||||||
RES11A90 | ±500 | ||||||
RES11A00 | ±500 | ||||||
tM | Matching tolerance of dividers 1 and 2 | tD2 – tD1 | RES11A10 | ±1000 | ppm | ||
RES11A15 | ±1000 | ||||||
RES11A16 | ±1000 | ||||||
RES11A20 | ±1000 | ||||||
RES11A25 | ±1000 | ||||||
RES11A30 | ±1000 | ||||||
RES11A40 | ±85 | ±1000 | |||||
RES11A50 | ±1000 | ||||||
RES11A90 | ±1000 | ||||||
RES11A00 | ±1000 | ||||||
tabs | Absolute tolerance (per resistor)(2) | (Rx / Rxnom) – 1 (3) | ±2 | ±12 | % | ||
Absolute tolerance span | MAX (tabsRIN1, tabsRG1, tabsRIN2, tabsRG2) – MIN (tabsRIN1, tabsRG1, tabsRIN2, tabsRG2) | ±235 | ppm | ||||
RESISTANCE DRIFT | |||||||
Absolute temperature coefficient of resistance (per resistor) (4) | (ΔRx / Rx(25°C)) / ΔTA | TA = –40C to +125°C | ±18 | ppm/°C | |||
Divider temperature coefficient of resistance (per divider) (4) | ΔtDx / ΔTA | TA = –40C to +125°C | –0.2 | ±2 | ppm/°C | ||
TCR | Matching temperature coefficient of resistance (4) | ΔtM / ΔTA | TA = –40C to +125°C | ±0.05 | ppm/°C | ||
Absolute voltage coefficient of resistance (per resistor)(2) (4) | ΔRINx / ΔVRINx | VRINx = 0 V to VRINx = 40 V |
±0.02 | Ω/V | |||
ΔRGx / (ΔVRGx × Gnom) | VRGx = 0 V to VRGx = 40 V |
±0.02 | |||||
Divider voltage coefficient of resistance (per divider) (4) | ΔtDx / ΔVDx | VDx = 0 V to VDx = 40 V | ±2 | ppm/V | |||
VCR | Matching voltage coefficient of resistance (4) | (ΔtD2 – ΔtD1) / ΔVDx | VDx = 0 V to VDx = 40 V | ±0.5 | ppm/V | ||
IMPEDANCE | |||||||
CIN | Pin capacitance (4) | RINx to GND/SUB | 2.2 | pF | |||
RGx to GND/SUB | 1.6 | ||||||
RMIDx to GND/SUB | 3.3 | ||||||
Crosstalk (RMID1 to RMID2) (4) | Substrate biased to GND | f = 10 kHz | –100 | dB | |||
f = 1 MHz | –64 | ||||||
Substrate floating | f = 10 kHz | –98 | |||||
f = 1 MHz | –56 | ||||||
–3-dB bandwidth (4) | Substrate biased to GND | 35 | MHz | ||||
Substrate floating | 40 | ||||||
CMRR | Common-mode rejection ratio (5) | RES11A10 | 66.0 | dB | |||
RES11A15 | 68.0 | ||||||
RES11A16 | 68.5 | ||||||
RES11A20 | 69.5 | ||||||
RES11A25 | 70.9 | ||||||
RES11A30 | 72.0 | ||||||
RES11A40 | 74.0 | 95.4 | |||||
RES11A50 | 75.6 | ||||||
RES11A90 | 80.0 | ||||||
RES11A00 | 80.8 |