SLFS022J September 1973 – February 2025 NA555 , NE555 , SA555 , SE555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | NA555, NE555, SA555 | 4.5 | 16 | V |
| SE555 | 4.5 | 18 | |||
| IO | Output current | ±200 | mA | ||
| TA | Operating free-air temperature | NA555 | –40 | 105 | °C |
| NE555 | 0 | 70 | |||
| SA555 | –40 | 85 | |||
| SE555 | –55 | 125 | |||