SCLS231P october   1995  – june 2023 SN54AHC04 , SN74AHC04

PRODMIX  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Revision History
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 5.8 Noise Characteristics
    9. 5.9 Operating Characteristics
  7. 6Parameter Measurement Information
  8. 7Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
  • FK|20
  • W|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C TA = –55°C TO 125°C TA = –40°C TO 85°C TA = –40°C TO 125°C UNIT
SN54AHC04 SN74AHC04 Recommended
SN74AHC04
MIN TYP MAX MIN MAX MIN MAX MIN MAX
VOH IOH = –50 µA 2 V 1.9 2 1.9 1.9 1.9 V
3 V 2.9 3 2.9 2.9 2.9
4.5 V 4.4 4.5 4.4 4.4 4.4
IOH = –4 mA 3 V 2.58 2.48 2.48 2.48
IOH = –8 mA 4.5 V 3.94 3.8 3.8 3.8
VOL IOL = 50 µA 2 V 0.1 0.1 0.1 0.1 V
3 V 0.1 0.1 0.1 0.1
4.5 V 0.1 0.1 0.1 0.1
IOH = 4 mA 3 V 0.36 0.5 0.44 0.5
IOH = 8 mA 4.5 V 0.36 0.5 0.44 0.5
II VI = 5.5 V or GND 0 V to 5.5 V ±0.1 ±1(1) ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 2 20 20 20 µA
Ci VI = VCC or GND 5 V 2 10 10 pF
On products compliant to MIL-PRF-38535, this parameter is not production tested at VCC = 0 V.