SCLS376I June 1997 – March 2015 SN54AHC273 , SN74AHC273
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These circuits are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input. Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.
The inputs are 5 V tolerant and can be driven from 5-V devices. This feature allows the use of these devices as down translators in a mixed 5-V to 3.3-V system environment.
INPUTS | OUTPUT Y |
||
---|---|---|---|
CLR | CLK | D | |
L | X | X | L |
H | ↑ | H | H |
H | ↑ | L | L |
H | L | X | Q0 |