7 Specifications
7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage range |
–0.5 |
7 |
V |
VI |
Input voltage range(2) |
–0.5 |
7 |
V |
VO |
Output voltage range(2) |
–0.5 |
VCC + 0.5 |
V |
IIK |
Input clamp current |
VI < 0 |
|
–20 |
mA |
IOK |
Output clamp current |
VO < 0 or VO > VCC |
|
±20 |
mA |
IO |
Continuous output current |
VO = 0 to VCC |
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
±75 |
mA |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.
7.2 Handling Ratings
|
MIN |
MAX |
UNIT |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
0 |
2000 |
V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
0 |
1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)(1)
|
SN54AHC273 |
SN74AHC273 |
UNIT |
MIN |
MAX |
MIN |
MAX |
VCC |
Supply voltage |
2 |
5.5 |
2 |
5.5 |
V |
VIH |
High-level input voltage |
VCC = 2 V |
1.5 |
|
1.5 |
|
V |
VCC = 3 V |
2.1 |
|
2.1 |
|
VCC = 5.5 V |
3.85 |
|
3.85 |
|
VIL |
Low-level input voltage |
VCC = 2 V |
|
0.5 |
|
0.5 |
V |
VCC = 3 V |
|
0.9 |
|
0.9 |
VCC = 5.5 V |
|
1.65 |
|
1.65 |
VI |
Input voltage |
0 |
5.5 |
0 |
5.5 |
V |
VO |
Output voltage |
0 |
VCC |
0 |
VCC |
V |
IOH |
High-level output current |
VCC = 2 V |
|
–50 |
|
–50 |
µA |
VCC = 3 V ± 0.3 V |
|
–4 |
|
–4 |
mA |
VCC = 5.5 V ± 0.5 V |
|
–8 |
|
–8 |
IOL |
Low-level output current |
VCC = 2 V |
|
50 |
|
50 |
µA |
VCC = 3 V ± 0.3 V |
|
4 |
|
4 |
mA |
VCC = 5.5 V ± 0.5 V |
|
8 |
|
8 |
∆t/∆v |
Input transition rise and fall time |
VCC = 3 V ± 0.3 V |
|
100 |
|
100 |
ns/V |
VCC = 5.5 V ± 0.5 V |
|
20 |
|
20 |
TA |
Operating free-air temperature |
–55 |
125 |
–40 |
125 |
°C |
(1) All unused inputs of the device must be held at V
CC or GND to ensure proper device operation. Refer to the TI application report,
Implications of Slow or Floating CMOS Inputs, (
SCBA004).
7.4 Thermal Information
THERMAL METRIC(1) |
SN74AHC273 |
UNIT |
N |
DW |
NS |
DB |
PW |
DGV |
20 PINS |
RθJA |
Junction-to-ambient thermal resistance |
53.9 |
81.8 |
79.4 |
98.7 |
104.7 |
118.1 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
38.8 |
47.8 |
45.9 |
60.4 |
38.8 |
33.4 |
RθJB |
Junction-to-board thermal resistance |
34.7 |
49.4 |
46.9 |
56.9 |
55.7 |
59.6 |
ψJT |
Junction-to-top characterization parameter |
26.9 |
20.1 |
19.1 |
21.6 |
2.9 |
1.1 |
ψJB |
Junction-to-board characterization parameter |
34.7 |
49.0 |
46.5 |
53.5 |
55.1 |
58.9 |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
(1) For more information about traditional and new thermal metrics, see the TI application report
IC Package Thermal Metrics (
SPRA953).
7.5 Electrical Characteristics
over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
VCC |
TA = 25°C |
SN54AHC273 |
SN74AHC273 |
UNIT |
MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
VOH |
IOH = –50 µA |
2 V |
1.9 |
|
|
1.9 |
|
1.9 |
|
V |
3 V |
2.9 |
|
|
2.9 |
|
2.9 |
|
4.5 V |
4.4 |
|
|
4.4 |
|
4.4 |
|
IOH = –4 mA |
3 V |
2.58 |
|
|
2.48 |
|
2.48 |
|
IOH = –8 mA |
4.5 V |
3.94 |
|
|
3.8 |
|
3.8 |
|
VOL |
IOL = 50 µA |
2 V |
|
|
0.1 |
|
0.1 |
|
0.1 |
V |
3 V |
|
|
0.1 |
|
0.1 |
|
0.1 |
4.5 V |
|
|
0.1 |
|
0.1 |
|
0.1 |
IOL = 4 mA |
3 V |
|
|
0.36 |
|
0.5 |
|
0.44 |
IOL = 8 mA |
4.5 V |
|
|
0.36 |
|
0.5 |
|
0.44 |
II |
VI = 5.5 V or GND |
0 to 5.5 V |
|
|
±0.1 |
|
±1(1) |
|
±1 |
µA |
ICC |
VI = VCC or GND |
IO = 0 |
5.5 V |
|
|
4 |
|
40 |
|
40 |
µA |
Ci |
VI = VCC or GND |
5 V |
|
2.5 |
10 |
|
|
|
10 |
pF |
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested at VCC = 0 V.
7.6 Timing Requirements, VCC = 3.3 V ± 0.3 V
over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
|
SN54AHC273 |
SN74AHC273 |
UNIT |
TA = 25°C |
MIN |
MAX |
TA = 25°C |
MIN |
MAX |
MIN |
MAX |
MIN |
MAX |
tw |
Pulse Duration |
CLR low |
5 |
|
6 |
|
5 |
|
6 |
|
ns |
CLK high or low |
5 |
|
6.5 |
|
5 |
|
6.5 |
|
tsu |
Setup time |
Data before CLK↑ |
5.5 |
|
6.5 |
|
5.5 |
|
6.5 |
|
ns |
CLR before CLK↑ |
2.5 |
|
2.5 |
|
2.5 |
|
2.5 |
|
th |
Hold time, data after CLK↑ |
1.5 |
|
2 |
|
1 |
|
1 |
|
ns |
7.7 Timing Requirements, VCC = 5 V ± 0.5 V
over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
|
SN54AHC273 |
SN74AHC273 |
UNIT |
TA = 25°C |
MIN |
MAX |
TA = 25°C |
MIN |
MAX |
MIN |
MAX |
MIN |
MAX |
tw |
Pulse Duration |
CLR low |
5 |
|
5 |
|
5 |
|
5 |
|
ns |
CLK high or low |
5 |
|
5 |
|
5 |
|
5 |
|
tsu |
Setup time |
Data before CLK↑ |
4.5 |
|
4.5 |
|
4.5 |
|
4.5 |
|
ns |
CLR before CLK↑ |
2 |
|
2 |
|
2 |
|
2 |
|
th |
Hold time, data after CLK↑ |
1.5 |
|
2 |
|
1 |
|
1 |
|
ns |
7.8 Switching Characteristics, VCC = 3.3 V ± 0.3 V
over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
SN54AHC273 |
SN74AHC273 |
UNIT |
MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
fmax |
|
|
CL = 15 pF |
75(1) |
120(1) |
|
65(1) |
|
65 |
|
MHz |
CL = 50 pF |
50 |
75 |
|
45 |
|
45 |
|
tPHL |
CLR |
Q |
CL = 15 pF |
|
8.9(1) |
13.6(1) |
1(1) |
16(1) |
1 |
16 |
ns |
tPLH |
CKL |
Q |
CL = 15 pF |
|
8.7(1) |
13.6(1) |
1(1) |
16(1) |
1 |
16 |
tPHL |
|
8.7(1) |
13.6(1) |
1(1) |
16(1) |
1 |
16 |
ns |
tPHL |
CLR |
Q |
CL = 50 pF |
|
11.4 |
17.1 |
1 |
19.5 |
1 |
19.5 |
tPLH |
CLK |
Q |
CL = 50 pF |
|
11.2 |
17.1 |
1 |
19.5 |
1 |
19.5 |
ns |
tPHL |
|
11.2 |
17.1 |
1 |
19.5 |
1 |
19.5 |
ns |
tsk(o) |
|
|
CL = 50 pF |
|
|
1.5(2) |
|
|
|
1.5 |
ns |
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
(2) On products compliant to MIL-PRF-38535, this parameter does not apply.
7.9 Switching Characteristics, VCC = 5 V ± 0.5 V
over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
SN54AHC273 |
SN74AHC273 |
UNIT |
MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
fmax |
|
|
CL = 15 pF |
120(1) |
165(1) |
|
100(1) |
|
100 |
|
MHz |
CL = 50 pF |
80 |
110 |
|
70 |
|
70 |
|
tPHL |
CLR |
Q |
CL = 15 pF |
|
5.2(1) |
8.5(1) |
1(1) |
10(1) |
1 |
10 |
ns |
tPLH |
CKL |
Q |
CL = 15 pF |
|
5.8(1) |
9(1) |
1(1) |
10.5(1) |
1 |
10.5 |
tPHL |
|
5.8(1) |
9(1) |
1(1) |
10.5(1) |
1 |
10.5 |
ns |
tPHL |
CLR |
Q |
CL = 50 pF |
|
6.7 |
10.5 |
1 |
12 |
1 |
12 |
tPLH |
CLK |
Q |
CL = 50 pF |
|
7.3 |
11 |
1 |
12.5 |
1 |
12.5 |
ns |
tPHL |
|
7.3 |
11 |
1 |
12.5 |
1 |
12.5 |
ns |
tsk(o) |
|
|
CL = 50 pF |
|
|
1(2) |
|
|
|
1 |
ns |
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
(2) On products compliant to MIL-PRF-38535, this parameter does not apply.
7.10 Noise Characteristics(1)
VCC = 5 V, CL = 50 pF, TA = 25°C
PARAMETER |
SN74AHC273 |
UNIT |
MIN |
TYP |
MAX |
VOL(P) |
Quiet output, maximum dynamic VOL |
|
0.7 |
|
V |
VOL(V) |
Quiet output, minimum dynamic VOL |
|
–0.7 |
|
V |
VOH(V) |
Quiet output, minimum dynamic VOH |
|
4.7 |
|
V |
VIH(D) |
High-level dynamic input voltage |
3.5 |
|
|
V |
VIL(D) |
Low-level dynamic input voltage |
|
|
1.5 |
V |
(1) Characteristics are for surface-mount packages only.
7.11 Operating Characteristics
TA = 25°C
PARAMETER |
TEST CONDITIONS |
TYP |
UNIT |
Cpd |
Power dissipation capacitance |
No load, |
f = 1 MHz |
31 |
pF |
7.12 Typical Characteristics
Figure 1. TPD vs VCC
Figure 2. TPD vs Temperature