SCES952 august 2023 SN54SC245-SEP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | B or A | CL = 15 pF | 7.2 | 11.2 | 1 | 7.5 | 13.7 | ns | |
ten | OE | A or B | 10 | 15.2 | 1 | 10.7 | 23 | ns | ||
tdis | OE | A or B | 8.1 | 13.6 | 1 | 8.4 | 17 | ns | ||
tpd | A or B | B or A | CL = 50 pF | 9.7 | 14.9 | 1 | 10.1 | 17.7 | ns | |
ten | OE | A or B | 12.9 | 18.7 | 1 | 13.6 | 26.9 | ns | ||
tdis | OE | A or B | 11.7 | 19.9 | 1 | 12 | 22.4 | ns | ||
tsk(o) | CL = 50 pF | 1.1 | 1.2 | ns |