SCES952 august 2023 SN54SC245-SEP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | B or A | CL = 15 pF | 5.5 | 8 | 1 | 5.7 | 10 | ns | |
ten | OE | A or B | 7.5 | 11 | 1 | 8.2 | 16.5 | ns | ||
tdis | OE | A or B | 5.9 | 9.9 | 1 | 6 | 12.4 | ns | ||
tpd | A or B | B or A | CL = 50 pF | 7.6 | 11 | 1 | 7.8 | 13.1 | ns | |
ten | OE | A or B | 10.1 | 14.9 | 1 | 10.6 | 20 | ns | ||
tdis | OE | A or B | 8.5 | 14.7 | 1 | 8.5 | 15.9 | ns | ||
tsk(o) | CL = 50 pF | 0.7 | 0.9 | ns |