SCES946B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY VOLTAGE (VCCA = VCCB) | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V | 0.8 V | 0.9 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA | VCCA Power dissipation capacitance per transceiver | A to B: Outputs Enabled | 1.2 | 1.8 | 1.8 | 1.7 | 1.7 | 1.7 | 2 | 2.5 | pF |
A to B: Outputs Disabled | 1.1 | 1.8 | 1.8 | 1.7 | 1.7 | 1.7 | 2 | 2.1 | pF | ||
B to A: Outputs Enabled | 9.3 | 11.8 | 11.8 | 12 | 12.2 | 13 | 16.4 | 18.1 | pF | ||
B to A: Outputs Disabled | 2.6 | 1.2 | 1.1 | 1.2 | 1.2 | 1.3 | 1.6 | 3.9 | pF | ||
CpdB | VCCB Power dissipation capacitance per transceiver | A to B: Outputs Enabled | 9.3 | 11.7 | 11.8 | 11.9 | 12.2 | 12.9 | 16.3 | 18 | pF |
A to B: Outputs Disabled | 2.6 | 11.7 | 11.8 | 11.9 | 12.2 | 12.9 | 16.3 | 3.9 | pF | ||
B to A: Outputs Enabled | 1.2 | 1.8 | 1.8 | 1.7 | 1.7 | 1.7 | 2 | 2.5 | pF | ||
B to A: Outputs Disabled | 1.1 | 1.8 | 1.8 | 1.7 | 1.7 | 1.7 | 2 | 2.1 | pF |