SLRS021E December 1967 – May 2026 SN55451B , SN55452B , SN55453B , SN55454B , SN75451B , SN75452B , SN75453B , SN75454B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | VCC = MIN, II = – 12 mA | –1.2 | –1.5 | V | ||
| VOL | Low-level output voltage | VCC = MIN, VIL = 0.8 V, IOL = 100 mA | SN5545xB | 0.25 | 0.5 | V | |
| SN7545xB | 0.25 | 0.4 | |||||
| VCC = MIN, VIL = 0.8 V, IOL = 300 mA | SN5545xB | 0.5 | 0.8 | ||||
| SN7545xB | 0.5 | 0.7 | |||||
| IOH | High-level output current | VCC = MIN, VIH = MIN, VOH = 30 V | SN5545xB | 300 | µA | ||
| SN7545xB | 100 | ||||||
| II | Input current at maximum input voltage | VCC = MAX, VI = 5.5 V | 1 | mA | |||
| IIH | High-level input current | VCC = MAX, VI = 2.4 V | 40 | µA | |||
| IIL | Low-level input current | VCC = MAX, VI = 0.4 V | –1 | –1.6 | mA | ||
| ICCH | Supply current, outputs high | VCC = MAX, VI = 5 V | SNx5451B | 7 | 11 | mA | |
| SNx5453B | 8 | 11 | |||||
| VCC = MAX, VI = 0 V | SNx5452B | 11 | 14 | ||||
| SNx5454B | 13 | 17 | |||||
| ICCL | Supply current, outputs low | VCC = MAX, VI = 0 V | SNx5451B | 52 | 65 | mA | |
| SNx5453B | 54 | 68 | |||||
| VCC = MAX, VI = 5 V | SNx5452B | 56 | 71 | ||||
| SNx5454B | 61 | 79 | |||||