SLLS052H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INPUT D |
ENABLE DE |
OUTPUTS | |
---|---|---|---|
Y | Z | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
DIFFERENTIAL INPUTS A–B |
ENABLE RE |
OUTPUT R |
---|---|---|
VID ≥ 0.2 V | L | H |
–0.2 V < VID < 0.2 V | L | ? |
VID ≤ –0.2 V | L | L |
X | H | Z |
Open | L | H |