SN75ALS180

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 25 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 25 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Meet or exceed the requirements of TIA/EIA-422-B, TIA/EIA-485-A(1) and ITU recommendation V.11
  • High-speed advanced low-power Schottky circuitry
  • Designed for 25-Mbaud operation in both serial and parallel applications
  • Low skew between devices: 6 ns max
  • Low supply-current requirements: 30 mA max
  • Individual driver and receiver I/O pins with dual VCC and dual GND
  • Wide positive and negative input/output bus voltage ranges
  • Driver output capacity: ±60 mA
  • Thermal shutdown protection
  • Driver positive- and negative-current limiting
  • Receiver input impedance: 12 kΩ min
  • Receiver input sensitivity: ±200 mV max
  • Receiver input hysteresis: 60 mV typ
  • Operate from a single 5-V supply
  • Glitch-free power-up and power-down protection

(1)Thes edevices meet or exceed the requirements of TIA/EIA-485-A, except for the Generator Contention Test (para. 3.4.2) and the Generator Current Limit (para. 3.4.3). The applied test voltage ranges are –6 V to 8 V for the SN75ALS180 and –4 V to 8 V for the SN65ALS180.

  • Meet or exceed the requirements of TIA/EIA-422-B, TIA/EIA-485-A(1) and ITU recommendation V.11
  • High-speed advanced low-power Schottky circuitry
  • Designed for 25-Mbaud operation in both serial and parallel applications
  • Low skew between devices: 6 ns max
  • Low supply-current requirements: 30 mA max
  • Individual driver and receiver I/O pins with dual VCC and dual GND
  • Wide positive and negative input/output bus voltage ranges
  • Driver output capacity: ±60 mA
  • Thermal shutdown protection
  • Driver positive- and negative-current limiting
  • Receiver input impedance: 12 kΩ min
  • Receiver input sensitivity: ±200 mV max
  • Receiver input hysteresis: 60 mV typ
  • Operate from a single 5-V supply
  • Glitch-free power-up and power-down protection

(1)Thes edevices meet or exceed the requirements of TIA/EIA-485-A, except for the Generator Contention Test (para. 3.4.2) and the Generator Current Limit (para. 3.4.3). The applied test voltage ranges are –6 V to 8 V for the SN75ALS180 and –4 V to 8 V for the SN65ALS180.

The SN65ALS180 and SN75ALS180 differential driver and receiver pairs are integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The devices are designed for balanced transmission lines and meet TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11.

The SN65ALS180 and SN75ALS180 combine a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected to separate terminals for greater flexibility and are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

These ports feature wide positive and negative common-mode voltage ranges, making the device an excellent choice for party-line applications.

The SN65ALS180 and SN75ALS180 differential driver and receiver pairs are integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The devices are designed for balanced transmission lines and meet TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11.

The SN65ALS180 and SN75ALS180 combine a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected to separate terminals for greater flexibility and are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

These ports feature wide positive and negative common-mode voltage ranges, making the device an excellent choice for party-line applications.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
THVD1552 ACTIVE 5V RS-485 Transceivers With ±18kV IEC ESD Protection Integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx5ALS180 Differential Driver and Receiver Pairs datasheet (Rev. H) PDF | HTML Jan 11, 2023

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​