SLLS159G March   1993  – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics, Driver Section
    6. 5.6 Switching Characteristics
    7. 5.7 Electrical Characteristics, Receiver Section
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
      1. 7.2.1 Functions Table
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NS|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
SN65C1167DB (SSOP)6.2mm x 5.30mm
NS (SOP)10.3mm x 5.30mm
SN75C1167DB (SSOP)6.2mm x 5.30mm
N (PDIP)19.3mm x 6.35mm
NS (SOP)10.3mm x 5.30mm
SN65C1168N (PDIP)19.3mm x 6.35mm
NS (SOP)10.3mm x 5.30mm
PW (TSSOP)5mm x 4.40mm
SN75C1168DB (SSOP)6.2mm x 5.30mm
N (PDIP)19.3mm x 6.35mm
NS (SOP)10.3mm x 5.30mm
PW (TSSOP)5mm x 4.4mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-EB902A67-B1EE-46FE-9B9A-2E6243021C3E-low.gif Logic Diagram (Positive Logic)