Data sheet
This product is no longer in production. New designs should consider an alternate product.
Pin-for-pin with same functionality to the compared device.
SN65C1167
- Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
- BiCMOS process technology
- Low supply-current requirements: 9mA maximum
- Low pulse skew
- Receiver input impedance: 17kΩ typical
- Receiver input sensitivity: ±200mV
- Receiver common-mode input voltage range of −7V to7 V
- Operate from single 5V power supply
- Glitch-free power-up and power-down protection
- Receiver 3-state outputs active-low enable for SN65C1167 and SN75C1167 only
- Improved replacements for the MC34050 and MC34051
The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.
The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.
Technical documentation
No results found. Please clear your search and try again.
View all 1
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | SNx5C116x Dual Differential Drivers and Receivers datasheet (Rev. G) | PDF | HTML | Feb 1, 2024 |