4 Revision History
Changes from Revision O (February 2017) to Revision P (February 2022)
Changes from Revision N (July 2015) to Revision O (February 2017)
- Added MIN value of –55°C to the Storage temperature in Absolute Maximum Ratings
Go
Changes from Revision M (July 2013) to Revision N (July 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from Revision L (July 2013) to Revision M (July 2013)
- Changed the VIT+ TYP value From: –0.65 V To: –0.065 V Go
Changes from Revision K (September 2011) to Revision L (July 2013)
- Added TYP = –0.65 V to VIT+
Go
- Added TYP = –0.1 V to VIT–
Go
Changes from Revision J (February 2009) to Revision K (September 2011)
- Added new section 'LOW-POWER STANDBY MODE', in the Application Information sectionGo