SLLSEJ8E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VCC | –0.5 | 5 | V | |
| Voltage | Range at any bus pin (A, B, Y, or Z) | –13 | 16.5 | V | |
| Input voltage | Range at any logic pin (D, DE, or RE) | –0.3 | 5.7 | V | |
| Voltage input range, transient pulse, any bus pin (A, B, Y, or Z) through 100 Ω | –100 | 100 | V | ||
| Output current | Receiver output | –24 | 24 | mA | |
| Junction temperature, TJ | 170 | °C | |||
| Storage temperature range, Tstg | –65 | 150 | °C | ||
| Continuous total power dissipation | See the Thermal Information table | ||||