SN65HVD1471

ACTIVE

3.3V, Full-Duplex RS-485, 16kV IEC ESD, 400kbps data rate, No Enables

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 0.4 IEC 61000-4-2 contact (±V) 16000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 0.4 IEC 61000-4-2 contact (±V) 16000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 1/8 Unit-Load Options Available
    • Up to 256 Nodes on the Bus
  • Bus I/O Protection
    • > ±30 kV HBM protection
    • > ±16 kV IEC61000-4-2 Contact Discharge
    • > ±4 kV IEC61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range:
    –40°C to 125°C
  • Large Receiver Hysteresis (70 mV) for Noise Rejection
  • Low Power Consumption
    • < 1.1 mA Quiescent Current During Operation
    • Low Standby Supply Current: 10 nA Typical,
      < 5 µA (maximum)
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5-V Tolerant Logic Inputs Compatible With 3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    400 kbps (1470, 1471), 20 Mbps (1473, 1474), 50 Mbps (1476, 1477)
  • 1/8 Unit-Load Options Available
    • Up to 256 Nodes on the Bus
  • Bus I/O Protection
    • > ±30 kV HBM protection
    • > ±16 kV IEC61000-4-2 Contact Discharge
    • > ±4 kV IEC61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range:
    –40°C to 125°C
  • Large Receiver Hysteresis (70 mV) for Noise Rejection
  • Low Power Consumption
    • < 1.1 mA Quiescent Current During Operation
    • Low Standby Supply Current: 10 nA Typical,
      < 5 µA (maximum)
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5-V Tolerant Logic Inputs Compatible With 3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    400 kbps (1470, 1471), 20 Mbps (1473, 1474), 50 Mbps (1476, 1477)

The SN65HVD147x family of full-duplex transceivers feature the highest ESD protection in the RS-485 portfolio, supporting ±16-kV IEC61000-4-2 contact discharge and > ±30-kV HBM ESD protection. These RS-485 transceivers have robust 3.3-V drivers and receivers and are offered in a standard SOIC package as well as in a small-footprint MSOP package. The large receiver hysteresis of the SN65HVD147x devices provides immunity to conducted differential noise and the wide operating temperature enables reliability in harsh operating environments.

These devices each combine a differential driver and a differential receiver, which operate from a single 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. These devices all feature a wide common-mode voltage range which makes the devices suitable for multi-point applications over long cable runs.

The SN65HVD1471, SN65HVD1474, and SN65HVD1477 devices are fully enabled with no external enabling pins.

The SN65HVD1470, SN65HVD1473, and SN65HVD1476 devices have active-high driver enables and active-low receiver enables. A low, less than 5-µA standby current can be achieved by disabling both the driver and receiver.

These devices are characterized from –40°C to 125°C.

The SN65HVD147x family of full-duplex transceivers feature the highest ESD protection in the RS-485 portfolio, supporting ±16-kV IEC61000-4-2 contact discharge and > ±30-kV HBM ESD protection. These RS-485 transceivers have robust 3.3-V drivers and receivers and are offered in a standard SOIC package as well as in a small-footprint MSOP package. The large receiver hysteresis of the SN65HVD147x devices provides immunity to conducted differential noise and the wide operating temperature enables reliability in harsh operating environments.

These devices each combine a differential driver and a differential receiver, which operate from a single 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. These devices all feature a wide common-mode voltage range which makes the devices suitable for multi-point applications over long cable runs.

The SN65HVD1471, SN65HVD1474, and SN65HVD1477 devices are fully enabled with no external enabling pins.

The SN65HVD1470, SN65HVD1473, and SN65HVD1476 devices have active-high driver enables and active-low receiver enables. A low, less than 5-µA standby current can be achieved by disabling both the driver and receiver.

These devices are characterized from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1451 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN65HVD147x 3.3-V Full-Duplex RS-485 Transceivers with ±16-kV IEC ESD datasheet (Rev. E) PDF | HTML Apr 17, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-FL-DPLX-EVM — RS-485 full-duplex evaluation module

The RS-485 full-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD147x, SN65HVD179x, SN65HVD3x, SN65HVD5x and SN65HVD7x full-duplex transceivers in a 14-pin D package.  The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65HVD1471 IBIS Model

SLLM252.ZIP (38 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos