SLLS872J January 2008 – March 2023 SN65HVD1785 , SN65HVD1786 , SN65HVD1787 , SN65HVD1791 , SN65HVD1792 , SN65HVD1793
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
|---|---|---|---|---|---|---|
| PD | Power dissipation | 85, 91 | VCC = 5.5 V, TJ = 150°C, RL = 300 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, unterminated(1) | 290 | mW | |
| 85, 91 | VCC = 5.5 V, TJ = 150°C, RL = 100 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, RS-422 load(1) | 320 | ||||
| 86 | ||||||
| 87 | ||||||
| 85, 91 | VCC = 5.5 V, TJ = 150°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) 5-V supply, RS-485 load(1) | 400 | ||||
| 86 | ||||||
| 87 | ||||||
| TSD | Thermal-shutdown junction temperature | 170 | °C | |||