SLLS872J January 2008 – March 2023 SN65HVD1785 , SN65HVD1786 , SN65HVD1787 , SN65HVD1791 , SN65HVD1792 , SN65HVD1793
PRODUCTION DATA
| PART NUMBER | DUPLEX | SIGNALING RATE | NODES | CABLE LENGTH |
|---|---|---|---|---|
| SN65HVD1785 | Half | 115 kbps | Up to 256 | 1500 m |
| SN65HVD1786 | Half | 1 Mbps | Up to 256 | 150 m |
| SN65HVD1787 | Half | 10 Mbps | Up to 64 | 50 m |
| SN65HVD1791 | Full | 115 kbps | Up to 256 | 1500 m |
| SN65HVD1792 | Full | 1 Mbps | Up to 256 | 150 m |
| SN65HVD1793 | Full | 10 Mbps | Up to 64 | 50 m |