SLLSEI3A September 2013 – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | TXD | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
| 2 | GND | GND | Ground connection |
| 3 | VCC | Supply | Transceiver 5V supply voltage |
| 4 | RXD | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
| 5 | NC | NC | SN65HVD265: No Connect |
| VRXD | Supply | SN65HVD266: RXD output supply voltage | |
| FAULT | O | SN65HVD267: open drain FAULT output terminal | |
| 6 | CANL | I/O | Low level CAN bus line |
| 7 | CANH | I/O | High level CAN bus line |
| 8 | S | I | Mode select: S (silent mode) select terminal (active high) |