SLLS771F November   2006  – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Power Dissipation Ratings
    3. 5.3  Electrostatic Discharge Protection
    4. 5.4  Supply Current
    5. 5.5  Recommended Operating Conditions
    6. 5.6  Thermal Information
    7. 5.7  Driver Electrical Characteristics
    8. 5.8  Driver Switching Characteristics
    9. 5.9  Receiver Electrical Characteristics
    10. 5.10 Receiver Switching Characteristics
    11. 5.11 Typical Characteristics
  6. Parameter Measurement Information
  7. Device Information
    1. 7.1 Function Tables
    2. 7.2 Equivalent Input and Output Schematic Diagrams
  8. Application Information
    1. 8.1 Hot-Plugging
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

Each of these devices is a balanced driver and receiver designed for full-duplex RS-485 or RS-422 data bus networks. Powered by a 5-V supply, they are fully compliant with the TIA/EIA-485A standard.

With controlled bus output transition times, the devices are suitable for signaling rates from 200 kbps to 20 Mbps.

The devices are designed to operate with a low supply current, less than 1 mA (typical), exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD protection levels of these devices make them suitable for demanding applications such as motion controllers, electrical inverters, industrial networks, and cabled chassis interconnects where noise tolerance is essential.

These devices are characterized for operation over the temperature range -40°C to 85°C

Device Information
PART NUMBER SIGNALING RATE PACKAGE(1)
SN65HVD3080E 200 kbps DGS, DGSR 10-pin MSOP(2)
SN65HVD3083E 1 Mbps
SN65HVD3086E 20 Mbps
D 14-pin SOIC
For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI website at www.ti.com.
The R suffix indicated tape and reel.
GUID-85873DC6-73E7-4417-BCFF-EC222D3B414E-low.gif