SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| ICC | Supply current | SN65HVD30 | D at 0 V or VCC and No Load | 2.1 | mA | ||||
| SN65HVD31, SN65HVD32 | 3.8 | 6.4 | |||||||
| SN65HVD33 | RE at 0 V, D at 0 V or VCC, DE at 0 V, No load (Receiver enabled and driver disabled) | 1.8 | mA | ||||||
| SN65HVD34, SN65HVD35 | 2.2 | ||||||||
| SN65HVD33, SN65HVD34, SN65HVD35 | RE at VCC, D at VCC, DE at 0 V, No load (Receiver disabled and driver disabled) | 0.022 | 1 | μA | |||||
| SN65HVD33 | RE at 0 V, D at 0 V or VCC, DE at VCC, No load (Receiver enabled and driver enabled) | 2.1 | mA | ||||||
| SN65HVD34, SN65HVD35 | 6.5 | ||||||||
| SN65HVD33 | RE at VCC, D at 0 V or VCC, DE at VCC No load (Receiver disabled and driver enabled) | 1.8 | mA | ||||||
| SN65HVD34, SN65HVD35 | 6.2 | ||||||||