SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | SN65HVD30, SN65HVD33 | VID = –1.5 V to 1.5 V, CL = 15 pF, See Figure 8-10 | 26 | 45 | ns | ||
| SN65HVD31, SN65HVD32, SN65HVD34, SN65HVD35 | 47 | 70 | ns | |||||
| tPHL | Propagation delay time, high-to-low-level output | SN65HVD30, SN65HVD33 | 29 | 45 | ns | |||
| SN65HVD31, SN65HVD32, SN65HVD34, SN65HVD35 | 49 | 70 | ns | |||||
| tsk(p) | Pulse skew (|tPHL – tPLH|) | SN65HVD30, SN65HVD33 | 7 | ns | ||||
| SN65HVD31, SN65HVD34, SN65HVD32, SN65HVD35 | 10 | ns | ||||||
| tr | Output signal rise time | 5 | ns | |||||
| tf | Output signal fall time | 6 | ns | |||||
| tPHZ | Output disable time from high level | DE at 3 V | CL = 15 pF, See Figure 8-11 | 20 | ns | |||
| tPZH1 | Output enable time to high level | 20 | ns | |||||
| tPZH2 | Propagation delay time, standby-to-high-level output | DE at 0 V | 4000 | ns | ||||
| tPLZ | Output disable time from low level | DE at 3 V | CL = 15 pF, See Figure 8-12 | 20 | ns | |||
| tPZL1 | Output enable time to low level | 20 | ns | |||||
| tPZL2 | Propagation delay time, standby-to-low-level output | DE at 0 V | 4000 | ns | ||||