SLLS666F September 2005 – March 2023 SN65HVD50 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | HVD50, HVD53 | VID = -1.5 V to 1.5 V, CL = 15 pF, See Figure 8-9 | 24 | 40 | ns | |
HVD51, HVD52, HVD54, HVD55 | 43 | 55 | |||||
tPHL | Propagation delay time, high-to-low-level output | HVD50, HVD53 | 26 | 35 | |||
HVD51, HVD52, HVD54, HVD55 | 47 | 60 | |||||
tsk(p) | Pulse skew (|tPHL - tPLH|) | HVD50, HVD53 | 5 | ||||
HVD51, HVD54 | 7 | ||||||
tsk(pp)(2) | Part-to-part skew | HVD50, HVD53 | 5 | ||||
HVD51, HVD54 | 6 | ||||||
HVD52, HVD55 | 6 | ||||||
tr | Output signal rise time | 2.3 | 4 | ||||
tf | Output signal fall time | 2.4 | 4 | ||||
tPHZ | Output disable time from high level | DE at 3 V, CL = 15 pF See Figure 8-10 | 17 | ||||
tPZH1 | Output enable time to high level | 10 | |||||
tPZH2 | Propagation delay time, standby-to-high-level output | DE at 0 V, CL = 15 pF See Figure 8-10 | 3300 | ||||
tPLZ | Output disable time from low level | DE at 3 V, CL = 15 pF See Figure 8-11 | 13 | ||||
tPZL1 | Output enable time to low level | 10 | |||||
tPZL2 | Propagation delay time, standby-to-low-level output | DE at 0 V, CL = 15 pF See Figure 8-11 | 3300 |