SN65HVD52

ACTIVE

High Output Full-Duplex RS 485 Drivers and Receivers

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 1 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 8000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 1 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 8000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15 kV HBM
  • Optional driver output transition times for signaling rates(1) of 1 Mbps, 5 Mbps and 25 Mbps
  • Low-current standby mode < 1 µA
  • Glitch-free power-up and power-down bus I/Os
  • Bus idle, open, and short circuit failsafe
  • Designed for RS-422 and RS485 networks
  • 3.3-V Devices available, SN65HVD30-35 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15 kV HBM
  • Optional driver output transition times for signaling rates(1) of 1 Mbps, 5 Mbps and 25 Mbps
  • Low-current standby mode < 1 µA
  • Glitch-free power-up and power-down bus I/Os
  • Bus idle, open, and short circuit failsafe
  • Designed for RS-422 and RS485 networks
  • 3.3-V Devices available, SN65HVD30-35 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65HVD5X devices are 3-state differential line drivers and differential-input line receivers that operate with a 5-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11 and ISO 8482:1993 standard-compliant devices.

The SN65HVD50, SN65HVD51, and SN65HVD52 are fully enabled with no external enabling pins.

The SN65HVD53, SN65HVD54, and SN65HVD55 have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current is achieved by disabling both the driver and receiver.

All devices are characterized for operation from –40°C to 85°C.

The high output feature of the SN65HVD5x provides more noise margin than the typical RS-485 drivers. The extra noise margin makes applications in long cable and harsh noise environments possible.

The SN65HVD5X devices are 3-state differential line drivers and differential-input line receivers that operate with a 5-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11 and ISO 8482:1993 standard-compliant devices.

The SN65HVD50, SN65HVD51, and SN65HVD52 are fully enabled with no external enabling pins.

The SN65HVD53, SN65HVD54, and SN65HVD55 have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current is achieved by disabling both the driver and receiver.

All devices are characterized for operation from –40°C to 85°C.

The high output feature of the SN65HVD5x provides more noise margin than the typical RS-485 drivers. The extra noise margin makes applications in long cable and harsh noise environments possible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1551 ACTIVE 5V RS-485 Transceivers With ±18kV IEC ESD Protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN65HVD5x High Output Full-Duplex RS-485 Drivers and Receivers datasheet (Rev. F) PDF | HTML Mar 11, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-FL-DPLX-EVM — RS-485 full-duplex evaluation module

The RS-485 full-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD147x, SN65HVD179x, SN65HVD3x, SN65HVD5x and SN65HVD7x full-duplex transceivers in a 14-pin D package.  The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65HVD52 IBIS Model

SLLC311.ZIP (11 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos