SLLS067I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
| VO | Output voltage | IO = 0 | 0 | 6 | V | ||
| | VOD1 | | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
| | VOD2 | | Differential output voltage | RL = 54 Ω, | See Figure 7-1, | 55LBC176, 65LBC176, 65LBC176Q | 1.1 | V | |
| See (2) | 75LBC176 | 1.5 | 5 | ||||
| | VOD3 | | Differential output voltage | Vtest = – 7 V to 12 V, | See Figure 2, | 55LBC176, 65LBC176, 65LBC176Q | 1.1 | V | |
| See (2) | 75LBC176 | 1.5 | 5 | ||||
| Δ| VOD | | Change in magnitude of differential output voltage (1) | RL = 54 Ω or 100 Ω, | See Figure 7-1 | –0.2 | 0.2 | V | |
| VOC | Common-mode output voltage | –1 | 3 | V | |||
| Δ| VOC | | Change in magnitude of common-mode output voltage(1) | –0.2 | 0.2 | V | |||
| IO | Output current | Output disabled, See (3) | VO = 12 V | 1 | mA | ||
| VO = –7 V | –0.8 | ||||||
| IIH | High-level input current | VI = 2.4 V | –100 | µA | |||
| IIL | Low-level input current | VI = 0.4 V | –100 | µA | |||
| IOS | Short circuit output current | VO = −7 V | –250 | mA | |||
| VO = 0 | –150 | ||||||
| VO = VCC | 250 | ||||||
| VO = 12 V | |||||||
| ICC | Supply current | VI = 0 or VCC, No load | Receiver disabled and driver enabled | 55LBC176, 65LBC176Q | 1.75 | mA | |
| 65LBC176, 75LBC176 | 1.5 | ||||||
| Receiver and driver disabled | 55LBC176, 65LBC176Q | 0.25 | |||||
| 65LBC176, 75LBC176 | 0.2 | ||||||